Overview

Description

The P9242-R-EVK is a turnkey 15 Watt, Qi-compliant wireless power transmitter reference kit for fast prototyping and design integration. The kit consists of an easy-to-use reference board and comprehensive support collateral that significantly eases design-in effort and minimizes time-to-market. 

An associated layout module enables direct instantiation on to a system board, while an optimized and fully-tested Bill-of-Materials (BOM) takes the guess-work out of component selection. The P9242-R based solution is well-suited for a wide range of applications, including accessories, furniture, medical devices, Tablets and other portable devices still hindered by traditional contact-based charging bases or cables. 

Need a wireless power receiver too? See the P9221-R-EVK.

Features

  • WPC 1.2.2 (Qi) compliant for interoperability w/ other devices
  • Supports MP-A2 coil configuration
  • Integrated step-down regulator
  • Simultaneous Voltage & Current demodulation scheme for robust communication
  • Compact form factor for fast prototyping
  • Layout module provided for direct copy to system board
  • High-quality transmitter coil by Sunlord
  • Supported by extensive library of digital support collateral (see below)

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 347 KB
1 item

Related Boards & Kits

Boards & Kits