Overview

Description

Smart Analog IC300 has a built-in configurable amplifier, low-pass filter and high-pass filter. It is suitable for battery-operated home appliances, industrial applications and healthcare equipment.

The RAA730300 is a monolithic programmable analog IC that supports low voltages and features a range of on-chip circuits such as configurable amplifiers, general-purpose operational amplifiers, D/A converters, and a temperature sensor, allowing the RAA730300 to be used as an analog front-end device for processing minute sensor signals. The RAA730300 uses a Serial Peripheral Interface (SPI) to allow external devices to control each on-chip circuit, enabling a more compact package and a reduction in the number of control pins. The compact package used by the RAA730300—a 48-pin LQFP—in turns enables a more compact set design.

Features

  • RAA730300 is a monolithic programmable analog IC that supports low voltages
  • On-chip configurable amplifier × 3 ch
  • On-chip general-purpose operational amplifier × 2 ch
  • On-chip low-pass filter × 1 ch
  • On-chip high-pass filter × 1 ch
  • On-chip D/A converter × 7 ch
  • On-chip variable output voltage regulator × 1 ch
  • On-chip temperature sensor × 1 ch
  • On-chip SPI × 1 ch
  • Includes a low-current mode
  • Operating voltage range: 2.2 V ≤ VDD ≤ 3.6 V
  • Operating temperature range: −40°C ≤ TA ≤ 105°C
  • Package: 48-pin plastic LQFP (fine pitch) (7 × 7)

Comparison

Applications

Applications

  • Battery-operated home appliances
  • Industrial applications
  • Healthcare equipment

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Smart Analog Easy Starter
Smart Analog Easy Starter is a GUI evaluation tool for designing the analog front-end circuit of Smart Analog devices.
Circuit Design Tool Renesas
1 item

Sample Code

Models