Full Graphics Cluster & Cockpit Solution R-Car E3 Reference Board / Ebisu
The combination of R-Car E3 and Clock Generator provides the optimized function and performance for full graphic cluster solutions, supporting large panels of an...
This solution provides high efficiency while supporting a variety of display outputs. The high-quality outputs for scalable cockpit and infotainment solutions are made possible with the combination of a system-on-chip (SoC), power management IC (PMIC), and a configurable PCIe clock generator.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
9FGV0841 8-output 1.8 V PCIe Gen1–4 Clock Generator with Zo=100 ohms
|
PCI Express® Clocks, Automotive Timing, Timing Solutions for NXP (Freescale) Processors | Buy / Sample |
DA9063-A PMIC for Quad-Core Application Processors
|
SoC PMIC | Buy / Sample |
DA9224-A Automotive-Grade 0.8mm Pitch Multiphase Buck Converter
|
SoC PMIC | Buy / Sample |
R-Car-E3e R-Car E3/E3e Automotive System-on-Chip (SoC) for 3D Graphics Clusters
|
R-Car Automotive System-on-Chips (SoCs) | Buy / Sample |
The combination of R-Car E3 and Clock Generator provides the optimized function and performance for full graphic cluster solutions, supporting large panels of an...
See how Renesas' clock solutions can help meet system requirements and provide ease of use for configuration.
Hello, my name is Etienne Winkelmueller and I am product line manager for automotive timing at Renesas Electronics. I will talk to you today about clocks.
The challenge today as far as clocks are concerned is that due to the increase in data rates as well as system complexity, an entire new set of requirements are introduced, particularly higher frequency and lower jitter.
This demo shows how integrated clock generators can be used to create all the clock needed by a system. This particular example shows our Renesas R-Car SoC, but the example applies to any kind of electronic system.
Integrated clock generators feature many advantages. They can generate any frequency up to 350 megahertz with single ended or differential signaling and jitter level up to PCI Express Gen 4. They also have other functions such as spread spectrum or frequency reconfigurability.
The most popular feature of the device is the ease of use for configuration. Simply follow the link on the website and fill in your technical requirement in the table.
One of these clock generators can replace several crystal oscillators with lower footprints, more features, more flexibility and lower costs.