Overview

Description

This fleet tracker uses GPS and LTE Cat-M1 for the growing markets in asset monitoring, telematics, transport, and logistics. Development is made easy through this hardware reference design and firmware development using RA MCU Flexible Software Package (FSP).

System Benefits:

  • The Arduino Portenta C33 module features the Renesas Arm® Cortex®-M33 MCU supporting MicroPython and other high-level programming languages. Integrates 128Mbit QSPI Flash. Ideal for IoT real-time applications.
  • Supports direct interfacing to external digital and analog inputs, and digital outputs.
  • Possesses 9 Degrees-Of-Freedom (9DOF), sensor for driver behavior monitoring.
  • Dirty power protection.
  • Logging of locations for communications in dead-zone areas.
  • Can be used for non-fleet IoT applications, as a communications adaptor board.

Comparison

Applications

Applications

  • GPS tracking applications
  • Internet of Things (IoT) devices and equipment monitoring

Winning Combinations Interactive Diagram

Select a block to discover products for your design

Template 1 Portenta C33 Module Portenta C33 Module Portenta C33 Module Connector Arrow.128 Buck Buck Buck Optocoupler Optocoupler Optocoupler Sensor Sensor Sensor Connector double arrow Connector double arrow.114 Connector double arrow.123 Connector double arrow.124 Connector double arrow.125 12V/24V 12V/24V 12V/24V 5V/5Amax 5V/5Amax 5V/5Amax AS102 AS102 AS102 Op Amp Op Amp Op Amp Connector double arrow.250 Connector double arrow.251 External I/O External I/O External I/O Analog Input Analog Input Analog Input MCU EP Multi-function block MCU MCU Peripheral.98 GPIO GPIO Peripheral.99 I2C I2C Peripheral.102 UART UART Peripheral.103 UART UART ADC 2 ADC ADC Connector Arrow Buck-Boost Regulator Buck-Boost Regulator Buck-Boost Regulator Connector 1.103 Connector Arrow.264 Vehicle Supply Vehicle Supply VehicleSupply Connector Arrow.266 Battery.27 Sheet.270 Sheet.271 Sheet.272 Optional Optional Optional Connector Arrow.274 GPS & LTE Cat-M1 Module GPS & LTE Cat-M1 Module GPS & LTECat-M1 Module Connector double arrow.276 Level Translator Level Translator Level Translator RS-232 Transceiver RS-232 Transceiver RS-232 Transceiver 3.7V 3.7V 3.7V SIM SIM SIM Connector Line Battery Charger Battery Charger Battery Charger Connector double arrow.283
Exiting Interactive Block Diagram

Software

Software & Tool Pages

Software title
Software type
Company
Flexible Software Package (FSP)
FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers. Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
Software Package Renesas
1 item