Staff Engineer Sho Hataki, who is involved in RL78/G23 product planning and sales strategy, introduces the newly released RL78/G23 which is a microcontroller (MCU) equipped with peripheral functions that are optimal for the trends in IoT Edge devices.

By Sho Hataki, Staff Engineer -- 2021-04

2021 marks the 10th anniversary of the Renesas RL78 Family of 16-bit microcontrollers, and the long-awaited new RL78/G23 unveils during this memorable year. Toshihiko Seki, Senior Director of the RL78 Family Division introduces the RL78/G23, together with the past journey and future direction of RL78 Family.

By Toshihiko Seki, Senior Director -- 2021-04

By using Renesas RX72M integrated two ports EtherCAT® slave controller and motor control functions, it is easy to kick off the development and upgrade your system to compliant with Industrial ethernet communication application, like incremental AC Servo, PLC Remote IO, Industrial ethernet type of GP inverter or Stepping motor, compact industrial robot etc.

By Johnson Tan, Senior Manager -- 2021-04

Ruggero walks you through design considerations for inductive sensing technologies and introduces an efficient solution for motor commutation applications.

By Ruggero Leoncavallo, Staff Product Marketing Manager -- 2021-04

As the first 32-bit RX MCU product that integrates a high-precision 24-bit ΔΣ ADC and an analog front-end circuit, the RX23E-A realizes signal measurement and data processing on a single chip.

By Keisuke Matsumoto, Application Engineer -- 2021-04

Miguel examines the growing trend to move from brush to brushless motors for more energy-efficient battery-powered systems and highlights an integrated, analog solution that simplifies designing with these complex motors.

By Miguel Mendoza, Technical Marketing Manager -- 2021-03

Kazuhisa, RX23W module developer, shares the triggers behind the development of the new RX23W Module and the field test conducted to verify antenna characteristics. 

By Kazuhisa Okada, Principal Engineer -- 2021-03

Introducing the AWS device certified OTA firmware update program, which is ideal for those who are just starting to develop IoT devices.

By Yoshitaro Kondo, IoT Product Marketing -- 2021-03

Learn more about CNN hardware accelerators with enhanced functional safety mechanisms and performance for next-generation ADAS and autonomous driving systems.

By Katsushige Matsubara, Senior Manager -- 2021-03

Renesas offers both software and hardware reference design of IO-Link communication solution on RX23E-A, the first RX MCU with built-in Industry-Leading Analog Front End, that help to shorten development time.

By Kayoko Nemoto, IoT Segment Marketing -- 2021-03