Image
Renesas' HD video analog front-end (AFE) products include several video digitizers with digital PLLs necessary to digitize analog YPbPr video signals and RGB graphics signals from DVD players, digital VCRs, video set-top boxes, and personal computers.
Renesas' analog front-end components provide the crucial step between analog video and digital processing, supporting a wide variety of devices and resolutions.
Resolution (bits) |
Conversion Rate (Max) (kSPS) |
Phase Locked Loop Jitter (Typical) |
Sync Measurement |
Auto Phase Adjust |
Typical Power Dissipation at Max Conversion Rate (mW) |
Advanced Features |
Device Functions |
Family Name |
Function |
Target applications |
Application |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||
IC for OIS drivers | No | No | |||||||||||||
No | No | 8M pixel for UHD, 12bit resolution@60fps, Autofocus Assist, HDR Assist | CMOS IMAGE SENSOR | CMOS IMAGE SENSOR | 12bitADC, I2C, MIPI-CSI2, SLVS | Visual equipment | CMOS IMAGE SENSOR | 144 | CLGA | 66.52 |