Image
Renesas' Intelligent Power Devices have built-in peripheral and protection functions, and support system reliability improvement and unit downsizing. The Intelligent Power Device lineup can support a variety of automotive system requirements and includes intelligent power switches, thermal FETs, MOSFET drivers, and a motor driver.
Renesas achieves on-resistance specs among the lowest in the world through the use of ultra-fine technology, such as our 0.25µm ANL3 process employing the latest trench technology, and package technology utilizing a multi-bonding mount technology.
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
Part Number | ||||||
Silicon P Channel MOS FET Series Power Switching | Automotive Thermal Shut Down Functioned MOSFETs | LDPAK(L) | 4 | |||
Silicon P Channel MOS FET Series Power Switching | Automotive Thermal Shut Down Functioned MOSFETs | DPAK(L)-(2) | 4 | |||
Silicon P Channel MOS FET Series Power Switching | Automotive Thermal Shut Down Functioned MOSFETs | LDPAK(S)(1) | 4 | |||
Silicon P Channel MOS FET Series Power Switching | Automotive Thermal Shut Down Functioned MOSFETs | SOP | 8 | 1.171 | ||
Silicon N Channel MOS FET Series Power Switching | Automotive Thermal Shut Down Functioned MOSFETs | TO220FM | 3 | |||
Silicon N Channel MOS FET Series Power Switching | Automotive Thermal Shut Down Functioned MOSFETs | LDPAK(L) | 4 | |||
Silicon N Channel MOS FET Series Power Switching | Automotive Thermal Shut Down Functioned MOSFETs | LDPAK(S)(1) | 4 | |||
Silicon N Channel MOS FET Series Power Switching | Automotive Thermal Shut Down Functioned MOSFETs | SOP | 8 | 1.244 | ||
Silicon N Channel Power MOS FET Power Switching | Automotive Thermal Shut Down Functioned MOSFETs | LDPAK(L) | 4 | |||
Silicon N Channel Power MOS FET Power Switching | Automotive Thermal Shut Down Functioned MOSFETs | LDPAK(S)(1) | 4 | |||
Silicon N Channel MOS FET Series Power Switching | Automotive Thermal Shut Down Functioned MOSFETs | LDPAK(L) | 4 | |||
Silicon N Channel MOS FET Series Power Switching | Automotive Thermal Shut Down Functioned MOSFETs | LDPAK(S)(1) | 4 | |||
Silicon N Channel Power MOS FET Power Switching | Automotive Thermal Shut Down Functioned MOSFETs | SOP | 8 | |||
Silicon N Channel Power MOS FET Power Switching | Automotive Thermal Shut Down Functioned MOSFETs | LDPAK(S)(1) | 4 | |||
Nch Single Power MOSFET 40V 100A 2.3mohm MP-25ZP/TO-263 Automotive | Automotive Power MOSFETs | MP-25ZP | 3 | 10 x 9 x 4.9 | 1.791 | |
Nch Single Power MOSFET 55V 100A 3.25mohm MP-25ZP/TO-263 Automotive | Automotive Power MOSFETs | MP-25ZP | 3 | 10 x 9 x 4.9 | 2.178 | |
Power MOSFETs for Automotive | Automotive Power MOSFETs | MP-25ZP | 3 | 10 x 9 x 4.9 | 3.135 | |
Power MOSFETs for Automotive | Automotive Power MOSFETs | MP-25ZP | 3 | 10 x 9 x 4.9 | 3.103 | |
Power MOSFETs for Automotive | Automotive Power MOSFETs | MP-25ZP | 3 | 10 x 9 x 4.9 | 3.129 | |
Power MOSFETs for Automotive | Automotive Power MOSFETs | MP-25ZP | 3 | 10 x 9 x 4.9 | 3.159 | |
Nch Single Power MOSFET 40V 110A 1.75mohm MP-25ZP/TO-263 Automotive | Automotive Power MOSFETs | MP-25ZP | 3 | 10 x 9 x 4.9 | 2.411 | |
Nch Single Power MOSFET 55V 110A 2.2mohm MP-25ZP/TO-263 Automotive | Automotive Power MOSFETs | MP-25ZP | 3 | 10 x 9 x 4.9 | 2.946 | |
Nch Single Power MOSFET 40V 110A 1.4mohm MP-25ZP/TO-263 Automotive | Automotive Power MOSFETs | MP-25ZP | 3 | 10 x 9 x 4.9 | 3.355 | |
Nch Single Power MOSFET 55V 110A 1.75mohm MP-25ZP/TO-263 Automotive | Automotive Power MOSFETs | MP-25ZP | 3 | 10 x 9 x 4.9 | 2.718 | |
Power MOSFETs for Automotive | Automotive Power MOSFETs | MP-3ZK | 3 | 6 x 6 x 2.65 | 0.6678 | |
Power MOSFETs for Automotive | Automotive Power MOSFETs | MP-3ZK | 3 | 6 x 6 x 2.65 | 0.6678 | |
Nch Single Power MOSFET 55V 160A 2.1mohm MP-25ZT/7pin TO-263 Automotive | Automotive Power MOSFETs | MP-25ZT | 7 | 10 x 9 x 4.9 | 2.592 | |
60 V – 16 A – Dual N-channel Power MOS FET | Automotive Power MOSFETs | HSON | 8 | 5 x 5 x 1.45 | ||
60 V – 16 A – N-channel Power MOS FET | Automotive Power MOSFETs | HSON | 8 | 5 x 5 x 1.45 | 0.7141 | |
40 V – 180 A – N-channel Power MOS FET | Automotive Power MOSFETs | MP-25ZT | 7 | 10 x 9 x 4.9 | 5.051 | |
55 V – 180 A – N-channel Power MOS FET | Automotive Power MOSFETs | MP-25ZT | 7 | 10 x 9 x 4.9 | 5.01 | |
Nch Single Power MOSFET 40V 180A 1.05mohm MP-25ZT/7pin TO-263 Automotive | Automotive Power MOSFETs | MP-25ZT | 7 | 10 x 9 x 4.9 | 3.6 | |
Nch Single Power MOSFET 55V 180A 1.4mohm MP-25ZT/7pin TO-263 Automotive | Automotive Power MOSFETs | MP-25ZT | 7 | 10 x 9 x 4.9 | 2.936 | |
Power MOSFETs for Automotive | Automotive Power MOSFETs | MP-3ZK | 3 | 6 x 6 x 2.65 | 0.7127 | |
Power MOSFETs for Automotive | Automotive Power MOSFETs | MP-3ZK | 3 | 6 x 6 x 2.65 | ||
Power MOSFETs for Automotive | Automotive Power MOSFETs | HSON | 8 | 5 x 5 x 1.45 | 0.7 | |
Power MOSFETs for Automotive | Automotive Power MOSFETs | HSON | 8 | 5 x 5 x 1.45 | ||
40 V – 30 A – Dual N-channel Power MOS FET | Automotive Power MOSFETs | HSON | 8 | 5 x 5 x 1.45 | 1.018 | |
60 V – 30 A – Dual N-channel Power MOS FET | Automotive Power MOSFETs | HSON | 8 | 5 x 5 x 1.45 | 1.018 | |
60 V – 30 A – Dual N-channel Power MOS FET | Automotive Power MOSFETs | HSON | 8 | 5 x 5 x 1.45 | 1.018 | |
40 V – 30 A – Dual N-channel Power MOS FET | Automotive Power MOSFETs | HSON | 8 | 5 x 5 x 1.45 | 1.29 | |
60 V – 30 A – Dual N-channel Power MOS FET | Automotive Power MOSFETs | HSON | 8 | 5 x 5 x 1.45 | 1.299 | |
Power MOSFETs for Automotive | Automotive Power MOSFETs | HSON | 8 | 5 x 5 x 1.45 | ||
Power MOSFETs for Automotive | Automotive Power MOSFETs | HSON | 8 | 5 x 5 x 1.45 | ||
Power MOSFETs for Automotive | Automotive Power MOSFETs | HSON | 8 | 5 x 5 x 1.45 | 1.67 | |
Nch Single Power MOSFET 55V 35A 6.7mohm HSON-8 Automotive | Automotive Power MOSFETs | HSON | 8 | 5 x 5 x 1.45 | ||
Power MOSFETs for Automotive | Automotive Power MOSFETs | MP-25ZK | 3 | 1.27 | ||
Power MOSFETs for Automotive | Automotive Power MOSFETs | MP-3ZK | 3 | 6 x 6 x 2.65 | 0.8145 | |
Power MOSFETs for Automotive | Automotive Power MOSFETs | MP-25ZK | 3 | 1.212 | ||
Power MOSFETs for Automotive | Automotive Power MOSFETs | MP-3ZK | 3 | 6 x 6 x 2.65 | 0.7989 |
|
|
|
---|---|---|
Type | Title | Date |
Brochure | PDF 9.16 MB | |
Brochure | PDF 8.85 MB 日本語 , 简体中文 | |
White Paper | PDF 360 KB | |
White Paper | PDF 866 KB | |
White Paper | PDF 158 KB | |
5 items
|