Overview

Description

GR-MANGO is the Gadget Renesas board for the Renesas RZ Family's RZ/A2M group of microprocessor (MPU) products. Layout compatible with Raspberry Pi 4, GR-MANGO is an Arm® Mbed™ enabled development platform. Additionally, the Dynamically Reconfigurable Processor (DRP) equipped in the RZ/A2M can perform image processing that is 10 times faster than conventional CPU processing. The library for DRP enables power-saving and high-speed processing of camera images.

Also, GR-MANGO supports real-time OSs (FreeRTOS, Azure RTOS) and various libraries (SSL/TLS, OTA, MQTT, TCP/IP, etc.) for IoT devices provided by major cloud vendors such as Amazon Web Services (AWS) and Microsoft. AWS and Microsoft device certifications give you the confidence to start development immediately.

In addition, it is equipped with input/output interfaces such as HDMI, audio, Ethernet, USB, and CAN, and can realize high-level IoT systems and embedded AI.

Image
Arm mbed Logo

Features

GR-MANGO Board

  • Equipped with Renesas' original Dynamically Reconfigurable Processor technology
  • Equipped with Arm Cortex-A9 RZ/A2M
  • High-speed operation of CPU 528MHz
  • Built-in RAM 4MB, external 16MB
  • MIPI-CSI camera interface
  • Micro HDMI
  • Ethernet
  • Audio In/Out
  • USB host function (Type-C)
  • CAN
  • Micro SD
  • Qualified devices in the AWS Partner Device Catalog
  • Certified device in Azure Certified Device Catalog
Image
Image

 

Image
GR-Mango Raspberry Pi 4
Image
GR-Mango HDMI Interface

Applications

Documentation

Type Title Date
Quick Start Guide Log in to Download PDF 1.58 MB 日本語
Release Note Log in to Download PDF 798 KB 日本語
Release Note Log in to Download PDF 792 KB 日本語
Release Note Log in to Download PDF 587 KB 日本語
Release Note Log in to Download PDF 369 KB 日本語
Quick Start Guide PDF 4.76 MB 日本語
6 items

Design & Development

Sample Code

Lab on the Cloud

Lab on the Cloud

Use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.

This image processing solution utilizing the RZ/A2M MPU, featuring an Arm® Cortex®-A9 CPU designed for embedded artificial intelligence (e-AI) based imaging, shows very high-speed processing using Dynamically Reconfigurable Processor (DRP) technology.