Image
Renesas synchronous bank-switchable dual-ported RAM offers increased density and lower cost-per-bit while retaining many of the features of true dual-ports including access to the shared array, separate clocks per port, 166MHz operating speed, full-boundary counters, and pinouts compatibility to the dual-port family.
Core Voltage (V) |
Bus Width (bits) |
Density (Kb) |
Pkg. Code |
Interface |
I/O Type |
I/O Frequency (MHz) |
Temp. Range |
Architecture |
Organization |
Function |
Output Type |
105°C Max. Case Temp. |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||
512K x 18 Synchronous Bank-Switchable Dual-Port SRAM | 3.3 | 18 | 9216 | BC256 | Sync | 2.5 V LVTTL, 3.3 V LVTTL | 166 | -40 to 85°C | BankSwitchable | 512K x 18 | JTAG | Flowthrough, Pipelined | 206.31 | |
256K x 36 Synchronous Bank-Switchable Dual-Port SRAM | 3.3 | 36 | 9216 | BC256, BCG256 | Sync | 2.5 V LVTTL, 3.3 V LVTTL | 133, 200 | 0 to 70°C | BankSwitchable | 256K x 36 | JTAG | Flowthrough, Pipelined | 193.63 |