Renesas provides complete ACPI-compliant power solutions for the efficient handling of power consumption in microprocessor and computer applications.

Documentation & Downloads

Title Other Languages Type Format File Size Date
Application Notes & White Papers
Five Easy Steps to Create a Multi-Load Power Solution White Paper PDF 846 KB
AN1681: Grounding Techniques Application Note PDF 509 KB
AN1684: Nonideality of Ground Application Note PDF 397 KB
AN1056: Embedded ACPI Compliant DDR Power Generation Using the ISL6532A Application Note PDF 773 KB