Renesas' Simple Digital Power Modules provide reliable power for FPGAs, ASICs, DSPs, and microprocessors. They leverage the advantages of a digitally-controlled power supply while eliminating the need to store operating parameters in non-volatile memory. Configuration is instead performed through pin-strap resistor selection, while a PMBus interface is also available for run-time configuration and telemetry.

Key Features

  • Renesas’ proprietary ChargeMode™ control architecture responds to a transient load step in a single switching cycle, reducing output capacitance, cost and board space. It also eliminates external compensation components and accommodates aging of external passive components.
  • Advanced HDA packaging technology provides excellent thermal performance over a wide range of operating temperatures without the need for airflow or a heat sink.
  • Online design support tools, including PowerNavigator™, PowerCompass™ and SIMPLIS models, lead to fast time-to-market powertrain development and optimization.

RAA210xxx Family Key Differences

Part Number Description VIN Range (V) ​​​VOUT Range (V) ​​​IOUT Range (A) Pin-Compatible Full Digital Power Module Device
RAA210825 25A DC/DC single channel Power Module 4.5 - 14 0.6 - 5 25 ISL8277M (25A)
RAA210833 33A DC/DC single channel Power Module 4.5 - 14 0.6 - 5 33 ISL8278M (33A)
RAA210850 50A DC/DC single channel Power Module 4.5 - 14 0.6 - 5 50 ISL8272M (50A)
RAA210870 70A DC/DC single channel Power Module 4.5 - 14 0.6 - 2.5 70 ISL8273M (80A)
RAA210925 25A/25A DC/DC dual channel Power Module 4.5 - 14 0.6 - 5 25/25 ISL8274M (Dual 30A)

Documentation & Downloads

Title language Type Format File Size Date
Application Notes & White Papers
Eliminating Power Supply Design Complexity with Simple Digital Modules 日本語, 简体中文 White Paper PDF 564 KB

Boards & Kits

Part Number Title Type Company
RTKA2108252H00000BU RAA210825 Evaluation Board Evaluation Renesas
RTKA2108332H00000BU RAA210833 Eval Board Evaluation Renesas
RTKA2108502H00000BU RAA210850 Evaluation Board Evaluation Renesas
RTKA2108702H00000BU RAA210870 Evaluation Board Evaluation Renesas
RTKA2109252H00000BU RAA210925 Evaluation Board Evaluation Renesas