Image
Renesas' positive and negative hot swap controllers enable power supply designers to increase the long-term reliability of their systems. Our hot swap controllers include advanced features such as IntelliTrip™ (dual-response to degree of overcurrent condition), adjustable current regulation duration, load current monitoring and integrated charge pumps, making them ideal for hot swap applications.
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
Part Number | ||||||
Single, Double or Triple-Output Hot Plug™ Controller | Hot Swap/Hot Plug Controllers | 0 to +70°C | SOT23 | 5 | 2.9 x 1.7 x 0.00 | 1.333 |
Power Distribution Controllers | Hot Swap/Hot Plug Controllers | 0 to +70°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | 2.658 |
12V Power Distribution Controllers | Hot Swap/Hot Plug Controllers | -40 to +85°C, 0 to +70°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | 2.672 |
Negative Voltage Hot Plug Controller | Hot Swap/Hot Plug Controllers | -40 to +85°C, 0 to +70°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | 3.422 |
High Voltage ORing MOSFET Controller | Oring FET Controllers | -40 to +85°C | QFN, TSSOP | 16, 20 | 5.0 x 4.4 x 0.00, 5.0 x 5.0 x 0.65 | 4.336 |
Low Voltage ORing FET Controller | Oring FET Controllers | -40 to +125°C | DFN, MSOP | 8 | 3.0 x 3.0 x 0.00, 3.0 x 3.0 x 0.90 | 1.866 |
Dual Power Distribution Controller | Hot Swap/Hot Plug Controllers | 0 to +70°C | SOICN, TSSOP | 14, 16 | 5.0 x 4.4 x 0.00, 8.7 x 3.9 x 0.00 | 3.436 |
Dual USB Port Power Supply Controller - Covering the Commercial Temperature Range of 0C to +70C | Hot Swap/Hot Plug Controllers | 0 to +70°C | DFN, SOICN | 8 | 3.0 x 3.0 x 0.90, 4.9 x 3.9 x 0.00 | 1.377 |
Dual USB Port Power Supply Controller - Covering the Industrial Temperature Range of -40C to +85C | Hot Swap/Hot Plug Controllers | -40 to +85°C | DFN, SOICN | 8 | 3.0 x 3.0 x 0.90, 4.9 x 3.9 x 0.00 | 1.216 |
USB Port Power Supply Controller - Covering the Industrial Temperature Range of -40C to +85C | Hot Swap/Hot Plug Controllers | -40 to +85°C | SOICN | 8 | 4.9 x 3.9 x 0.00 | 1.216 |