This driver controls Renesas serial EEPROM products that employ the latest memory technology to deliver low-voltage operation, low power consumption, high-speed operation, and high reliability. The driver is configured to work with the industry-standard bus of the serial EEPROM.
|
|
|
---|---|---|
Type | Title | Date |
Tool News - Note | PDF 236 KB 日本語 | |
Application Note | PDF 688 KB 日本語 | |
Tool News - Release | PDF 366 KB 日本語 | |
Application Note | PDF 1.36 MB 日本語 | |
Tool News - Release | PDF 326 KB 日本語 | |
5 items
|
For systems on which the following devices are mounted, you can use it to control the each devices:
Slave Device | Renesas I2C Serial EEPROM (R1EX24xxx Series, R1EV24xxx Series and HN58X24xxx Series) |
---|---|
Master Device | Renesas MCU (RX Family, RL78 Family) |
Please refer to Supported Memory for detailed Memory Information, Target Devices and Product Lineup for detailed MCU information.
Here we present each software lineup by MCU. Please refer to each application note for a corresponding Integrated Development Environment.
The following software is a FIT module, i.e. within our FIT range, so it can easily be combined with other FIT modules. (About FIT)
Target Memory | Application Note Title |
---|---|
I2C Serial EEPROM: R1EX24xxx Series, R1EV24xxx Series and HN58X24xxx Series |
RX Family I2C Bus Interface (RIIC) Module for EEPROM Access Using Firmware Integration Technology Rev.1.41 - Sample Code (ZIP) |
RX Family Simple I2C Module for EEPROM Access Using Firmware Integration Technology Rev.1.31 - Sample Code (ZIP) |
Target MCU | Application Note Title |
---|---|
RX71M, RX64M, RX113, RX111, RX110 | RX Family I2C Bus Interface (RIIC) Module Using Firmware Integration Technology Rev.2.90 - Sample Code (ZIP) |
RX71M, RX64M, RX113, RX111, RX110, RX63N (Simple I2C) | RX Family Simple I2C Module Using Firmware Integration Technology Rev.2.71 - Sample Code (ZIP) |
Block Diagram
Target Memory | Application Note Title |
---|---|
I2C Serial EEPROM: R1EX24xxx Series, R1EV24xxx Series and HN58X24xxx Series |
RX Family, RL78 Family Renesas R1EX24xxx Series Serial EEPROM Control Software Rev.1.03 - Sample Code (ZIP | English, 日本語) |
Target Device | Application Note Title |
---|---|
RX Family: RX62N, RX63N, RX63T, RX210, RX21A | RX600, RX200 Series I²C Bus Single Master Control Software Using RIIC Serial Interface Rev.1.03 - Sample Code (ZIP | English, 日本語) |
RL78 Family: RL78/G14, RL78/G1C, RL78/L12, RL78/L13, RL78/L1C | RL78/G14, RL78/G1C, RL78/L12, RL78/L13, RL78/L1C Group I2C Bus Single Master Control Software Using IICA Serial Interface Rev.1.04 - Sample Code (ZIP | English, 日本語) |