画像
ルネサスのビデオ・スイッチングポートフォリオには、16チャネル差動RGB-5チャネルRGBシングルエンドRGB-HVビデオクロスポイントスイッチ(同期抽出機能内蔵)が含まれます。
Bandwidth (MHz) |
Slew Rate (V/µs) |
環境設定 |
Input Type |
IOUT (A) |
Diff Gain (%) |
Diff Phase (°) |
Gain Min |
IS (mA) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | |||||||||||||
Triple 16x5 Differential Crosspoint Switch Capable of Operation in Single-Ended or Differential Input Modes | 300 | 800 | Triple 16x4 | Differential | 0.06 | 0.05 | 0.05 | 1 | 685 | Standard | 356 | PBGA | 101.41 |