画像
ルネサスは、高性能なディスプレイ出力A/Dコンバータの品ぞろえを提供しています。
Resolution (bits) |
Typical Conversion Rate |
Conversion Type |
Input Voltage Range (V) |
Technology |
VS (V) |
VREF |
Interface |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
型名 | ||||||||||||
3 1/2 Digit, LCD/LED Display, A/D Converters | 3.5 | 3 | Integrating | 0 - 0.2 or 2 | CMOS | 9 V | Int/Ext | Standard | 40 | PDIP | 7.381 | |
3 1/2 Digit, LCD/LED Display, A/D Converters | 3.5 | 3 | Integrating | 0 - 0.2 or 2 | CMOS | ±5 V | Int/Ext | Standard | 44, 40 | MQFP, PDIP | 3.476 | |
3 1/2 Digit, Low Power, Single-Chip A/D Converter | 3.5 | 3 | Integrating | 0 - 0.2 or 2 | CMOS | 9 V | Int/Ext | Standard | 40 | PDIP | 5.557 | |
4 1/2 Digit, BCD Output, A/D Converter | 4.5 | 2 | Integrating | 0 - 0.2 or 2 | CMOS | ±5 V | Ext | Standard | 28 | PDIP | 4.618 | |
3 1/2 Digit LCD/LED, Low Power Display, A/D Converters with Overrange Recovery | 3.5 | 3 | Integrating | 0 - 0.2 or 2 | CMOS | 9 V | Int/Ext | Standard | 44, 40 | MQFP, PDIP | 4.376 | |
4-Digit, LCD Display Driver | MUX BCD | Standard | 40 | PDIP | 8.318 | |||||||
8-Digit LED Microprocessor-Compatible Multiplexed Display Decoder Driver | BIT PAR., DIGIT SER. | Standard | 28 | CERDIP | 24.57 | |||||||
8-Digit, Microprocessor-Compatible, LED Display Decoder Driver | BIT PAR., DIGIT SER. | Standard | 28 | PDIP, SOICW | 9.548 |