Among internal combustion engines, diesel engines boast excellent thermal efficiency and can burn fuel that is not highly refined. These engines use a compression ignition system in which intake air is pressurized and fuel is injected into it, causing it to self-ignite. Such systems are not prone to knocking even when supercharging is used, so most diesel engines are used in conjunction with superchargers.
In response to increasingly complex control requirements such as these, Renesas supplies microcontrollers (MCUs) that combine high-performance CPUs and low power consumption for diesel engine ECU systems, as well as an extensive lineup of analog and power devices.
Image

Related Products
Microcontrollers
MCU | Recommended Product |
ROM (Bytes) |
RAM (Bytes) |
Operating Frequency (MHz) |
Package (Pin Count) |
Features |
---|---|---|---|---|---|---|
Main MCU | RH850/E2UH | 16M | 2048K | 400 | 373, 468 | G4MH with LSDC, CAN/CAN FD 10ch, Ethernet 1ch, external bus, ICU *2, SENT 20ch, ATU, GTM, A/D (SAR-AD 96ch/4unit, DS-ADC 38ch/10unit, cyclic-AD 8ch/1unit), RHSB 4ch, DFE 20ch, Field-BIST, VMON, temperature sensor |
RH850/E2H | 12M | 1152K | 400 | 373, 468 | G4MH with LSDC, CAN/CAN FD 6ch, Ethernet 1ch, external bus, ICU *2, SENT 20ch, ATU, GTM, A/D (SAR-AD 96ch/4unit, DS-ADC 38ch/10unit, cyclic-AD 8ch/1unit), RHSB 3ch, DFE 20ch, Field-BIST, VMON, temperature sensor | |
RH850/E2M | 8M | 768K | 400 | 292, 373 | G4MH with LSDC, CAN/CAN FD 5ch, Ethernet 1ch, ICU *2, SENT 17ch, ATU, GTM, A/D (SAR-AD 80ch/4unit, DS-ADC 26ch/6unit, cyclic-AD 8ch/1unit), RHSB 2ch, DFE 16ch, Field-BIST, VMON, temperature sensor | |
RH850/E1M-S2 | 4M | 352K | 240, 320 | 252, 304 | G3MH with LSDC, CAN/CAN FD 4ch, ICU *2, SENT 6ch, ATU, A/D (SAR-AD 48ch/2unit, DS-ADC 8ch/8unit), RHSB 2ch, DFE 16ch, VMON | |
RH850/E1L | 2M | 192K | 160, 240 | 144, 176, 252 | G3M with LSDC, CAN 4ch, ICU *2, ATU, A/D (SAR-AD 36ch/2unit, DS-ADC 2ch/2unit), RHSB 1ch, DFE 16ch, VMON | |
Sub MCU | RL78/F15 | 128K - 512K | 10K - 32K | 24 - 32 | 48 - 144 | 16K Data Flash, motor control timer, RS-CAN lite, LIN, 10-bit ADC 31ch, 8-bit DAC, comparator, LVD*1, IE Bus |
RL78/F14 | 48K - 256K | 4K - 20K | 24 - 32 | 30 - 100 | 8K Data Flash, motor control timer, CAN, LIN, 10-bit ADC 31ch, 8-bit DAC, comparator, LVD*1, 150 °C | |
RL78/F13 | 16K - 128K | 1K - 8K | 24 - 32 | 20 - 80 | 4K Data Flash, motor control timer, CAN, LIN, 10-bit ADC 20ch, LVD*1, 150 °C |
*1 LVD: Low Voltage Detection
*2 ICU: Intelligent Cryptographic Unit
Analog/Power Devices
Analog/Power Device | Recommended Product | Features |
---|---|---|
Direct Injection Injector Driver Low-Side MOSFET High-Side MOSFET Step-Up MOSFET |
NP16N06YLL | 60V/35mΩ, HSON-8 |
NP45N06VUK | 60V/9.6mΩ, TO-253 | |
EGR Motor Drive MOSFET | NP16N06YLL | 60V/35mΩ, HSON-8 |
NP45N06VUK | 60V/9.6mΩ, TO-253 | |
NP30N04QUK | 40V/8mΩ, HSON-8 | |
EGR Pre-Driver and Power IC | R2A25107KFP | 7V to 36V (for 24V battery systems), 3-phase BL motor control, 48-pin LQFP |
Micro-Hybrid (Start/Stop) Motor Drive MOSFET | NP180N04TUK | 40V 180A 1.05mΩ 198nC TO-263 7-pin |
NP110N04PUK | 40V/1.4mΩ, TO-263-7pin | |
NP180N055TUK | 55V 180A 1.4mΩ 196nC TO-263 7-pin | |
Glow Plug Heater | UPD166033T1U | 42V 6mΩ, TO-252 7-pin, single-channel, high-side IPD, protection function, proportional load current sensing |
UPD166034T1U | 42V 8mΩ, TO-252 7-pin, single-channel, high-side IPD, protection function, proportional load current sensing | |
UPD166031AT1U | 42V 10mΩ, TO-252 7-pin, single-channel, high-side IPD, protection function, proportional load current sensing | |
UPD166032T1U | 42V 12mΩ, TO-252 7-pin, single-channel, high-side IPD, protection function, proportional load current sensing | |
Transmission Linear Solenoid Driver | UPD166035GR | 35V 2A 100mΩ, power SOP 8, single-channel, high-side IPD, protection function, diag output, 175 °C |
UPD166036GR | 35V 2A 100mΩ, power SOP 8, single-channel, high-side IPD, protection function, built-in op-amp, 175 °C | |
Failsafe Switch | UPD166033T1U | 42V 6mΩ, TO-252 7-pin, single-channel, high-side IPD, protection function, proportional load current sensing |
UPD166034T1U | 42V 8mΩ, TO-252 7-pin, single-channel, high-side IPD, protection function, proportional load current sensing | |
UPD166031AT1U | 42V 10mΩ, TO-252 7-pin, single-channel, high-side IPD, protection function, proportional load current sensing | |
UPD166032T1U | 42V 12mΩ, TO-252 7-pin, single-channel, high-side IPD, protection function, proportional load current sensing | |
FlexRay Transceiver | UPD72751 | On-chip low-voltage detection, overheating detection, and overcurrent limit circuits, on-chip BG I/F, 20-pin SSOP |
Op-Amp | READ2351JSP | Full range input/output, low power consumption |
READ2352JSP | Full range input/output, high slew rate | |
UPC1251/UPC451 | Low power consumption | |
UPC842/UPC844 | High slew rate | |
Comparator | UPC277/UPC177 | Low power consumption |