The latest generation of vehicles are using the new electrical/electronic (E/E) architecture to connect vehicle computers with domain networks. These domains are managed by dedicated domain control units. This solution provides a reference design to develop domain control units by supporting a variety of physical networks and specialized power supply circuits for domain control, body, chassis, and gateway applications.
System Benefits
- High performance CPUs integrated on the RH850/U2A to manage communication in the domain and to other engine control units (ECUs)
- Supports a variety of physical network interfaces like Gbit Ethernet, high-speed serial interface, 16ch CAN-FD/24ch LIN/UART, FlexRay, SENT, etc.
- Buck regulators and LDOs enabling a compact, low-noise design and high efficiency, supporting a wide power supply range and high temperature operation
- Applications and driver software shorten development time
Image

Related Products
Product | Description | Featured Document | Ordering |
---|---|---|---|
Boards and Kits with MCU | |||
Y-RH850-U2A-516PIN-PB-T1-V1 | RH850/U2A evaluation board (516-pin). Driver software and application software can be provided on request. | User's Manual | Contact Sales |
Y-RH850-U2A-292PIN-PB-T1-V1 | RH850/U2A Evaluation board (256-pin). Driver software and application software can be provided on request. | User's Manual | Contact Sales |
Microcontroller | |||
RH850/U2A16 | Fast real-time performance and hardware-based virtualization-assisted function to speed ECU integration in complex ASIL-D compliant automotive-control systems | User's Manual | Contact Sales |
LDO | |||
ISL78310 | High Performance 1A LDO | Datasheet | Buy/Sample |
Buck Regulator | |||
ISL78233 | 3A Compact Synchronous Buck Regulator | Datasheet | Buy/Sample |
Buck Controller | |||
ISL78206 | 40V 2.5A Buck Controller with Integrated High-Side MOSFET | Datasheet | Buy/Sample |