Overview

Description

Our timing and power solutions reduce component count and logistics for applications such as 10G-400G Ethernet switches, enterprise core and edge routers, optical transport networks, packet transport networks and access network equipment.

With demanding power and performance requirements, wireline infrastructure computing elements are placing increasingly difficult demands on power and timing solutions. The combination of high performance and specialized timing along with a broad portfolio of power products addresses the needs of these modern systems.

Timing requirements are especially challenging in the latest wireline equipment. Solutions offered to meet these challenges include the industry’s best and most flexible support of SyncE/IEEE 1588 providing a single-chip synchronization solution to reduce component count and logistics.

Typical applications include 10G-400G Ethernet switches, enterprise core and edge routers, optical transport networks, packet transport networks, and access network equipment.

System Benefits:

  • High-performance flexible synchronization and I/O features provide a centralized timing solution to ease design
  • High performance with programmability allows flexibility in addressing changes to design and fast time-to-market
  • Configurable DPLL bandwidth for jitter attenuation optimizes device fit to various design needs – portable design
  • Low Power HSCL interface allows a small footprint and reduces board utilization
  • All products are standards-compliant and proven on leading reference designs

Comparison

Applications

Winning Combinations Interactive Diagram

Select a block to discover products for your design

16:9 US032 US032 US032 Digital Multiphase DC/DC Controller1 Digital Multiphase DC/DC Controller Digital Multiphase DC/DC Controller Digital Multiphase DC/DC Controller2 Digital Multiphase DC/DC Controller Digital Multiphase DC/DC Controller Single-Phase DC/DC Point of Load Controller1 Single-Phase DC/DC PoL Controller Single-PhaseDC/DC PoL Controller Single-Phase DC/DC Point of Load Controller2 Single-Phase DC/DC PoL Controller Single-PhaseDC/DC PoL Controller Single-Phase DC/DC Point of Load Controller3 Single-Phase DC/DC PoL Controller Single-PhaseDC/DC PoL Controller Single-Phase DC/DC Point of Load Controller4 Single-Phase DC/DC PoL Controller Single-PhaseDC/DC PoL Controller Single-Phase DC/DC Point of Load Controller5 Single-Phase DC/DC PoL Controller Single-PhaseDC/DC PoL Controller Phase Doubler Phase Doubler Phase Doubler Smart Power Stage x4 Smart Power Stage x4 Smart Power Stage x4 Smart Power Stage x2-1 Smart Power Stage x2 Smart Power Stage x2 Smart Power Stage x2-2 Smart Power Stage x2 Smart Power Stage x2 Smart Power Stage x2-3 Smart Power Stage x2 Smart Power Stage x2 Smart Power Stage x2-4 Smart Power Stage x2 Smart Power Stage x2 Smart Power Stage x2-5 Smart Power Stage x2 Smart Power Stage x2 Smart Power Stage x14 Smart Power Stage x14 Smart Power Stage x14 ClockMatrix ClockMatrixTM ClockMatrixTM FemtoClock FemtoClock™ FemtoClock™ PCI Express Clocks PCI Express® Clocks PCI Express® Clocks PCIe PCIe PCIe Broadcom Tomahawk 3 Platform Broadcom Tomahawk 3 Platform Broadcom Tomahawk 3 Platform Connector Arrow Connector Arrow.25 Connector Arrow.26 Connector Arrow.27 Connector Arrow.28 Connector Arrow.29 Connector Arrow.33 Connector Arrow.35 Connector Arrow.36 Connector Arrow.37 Connector Arrow.38 Connector Arrow.39 Connector Arrow.40 Connector Arrow.41 Connector Arrow.42 Connector Arrow.45 Connector Arrow.46 Connector Arrow.47 Connector Line Connector Arrow.50 Controllers Controllers Controllers Power Stages Power Stages Power Stages Broadcom Jericho/Tomahawk Broadcom Jericho/Tomahawk Broadcom Jericho/Tomahawk Timing Timing Timing
Exiting Interactive Block Diagram