With the rapid development of intelligent manufacturing, more and more customers hope to achieve remote control and over-the-air (OTA) communication through industrial program logic controllers (PLC). Based on years of experience in the industrial field and understanding of customer challenges, the PLC intelligent upgrade system launched by Renesas and its partners meets the needs of customers, while also providing for safe and secure communication, and covering a variety of PLC brands and application scenarios. This solution includes a one-stop solution for customers - from cloud compute to OTA, and debug management to final terminal solution.
System Benefits:
Select a block to discover products for your design
Title | Category | Buy / Sample |
---|---|---|
RA6M3 32-bit Microcontrollers with 120MHz with USB High-Speed, Ethernet and TFT controller
|
RA Arm® Cortex®-M MCUs, MCU / MPU Selection Table | Buy / Sample |
RAA788152 5V Half-Duplex, 0.115 Mbps RS-485/422 Differential Transceiver with ±5kV EFT Immunity and ±16.5kV ESD Protection
|
RS-485/422 with Enhanced ESD Protection, Standard RS-485/RS-422 | Buy / Sample |
ISL80015 Compact Synchronous Buck Converter
|
Buck Regulators (Integrated FETs) | Buy / Sample |