The ISL8500EVAL2Z REV A kit is intended for use by individuals with requirements for point-of-load (POL) applications sourcing from 4.5V to 25V and 9V to 14V respectively. This evaluation board is used to demonstrate the performance of the ISL8500 standard buck regulator.
The ISL8500 is offered in a 4mm x 3mm 12 Ld DFN package with a 1mm maximum height. The complete converter occupies an area of less than 0.425in2.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.38 MB | |
Datasheet | PDF 1.03 MB | |
2 items
|
Buy / Sample |
|
---|---|
Part Number | |
ISL8500EVAL2Z circleActive Samples Available |
Get Samples, |