The ISL8502EVAL1Z evaluation board is used to evaluate the ISL8502 synchronous buck controllers with internal MOSFETs.
The ISL8502 device is a synchronous buck controller with internal MOSFETs packaged in a small 4mm x 4mm QFN package. It can support a continuous load of 2A and have a very wide input voltage range. With the switching MOSFETs integrated into the IC, the complete regulator footprint can be very small and provide a much more efficient solution than a linear regulator.
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 916 KB | |
Datasheet | PDF 1018 KB | |
2 items
|