Image
Leveraging our extensive video signal processing expertise, our deep surveillance system domain knowledge, and one of the largest portfolios of security surveillance video semiconductor solutions, Renesas is uniquely able to define and deliver IC products specifically for the digital video recorder market.
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|
Part Number | |||||
8-Channel Video Decoders and Audio Codecs and Video Encoder for Security Applications | Video Decoders/Encoders | -40 to +85°C | LQFP | 128 | 54.18 |
4-CH WD1 (960H)/D1 Compatible Video Decoders and Audio Codecs | Video Decoders/Encoders | -40 to +85°C | LQFP | 100 | 16.95 |
Security Link Over Coax™ (SLOC™) Transmitter | Video SLOC Modem PHY ICs | -40 to +85°C | TQFP | 100 | 43.92 |
Security Link Over Coax™ (SLOC™) Receiver | Video SLOC Modem PHY ICs | -40 to +85°C | TQFP | 100 | 43.92 |
4-in-1 Video Decoders with PCI Express Media Bridge | Video Decoders/Encoders | -40 to +85°C, 0 to +70°C | TQFP | 144 | 38.83 |
8-in-1 Video Decoders with PCI Express Media Bridge | Video Decoders/Encoders | -40 to +85°C, 0 to +70°C | TQFP | 144 | 59.31 |