Image
Pin-compatible with standard Power MOSFET packages and built-in over-temperature protection function for body, lighting and heater applications, as well as powertrain applications and 24V battery system applications.
Nch/Pch |
Channels (#) |
Pkg. Type |
Standard Pkg. Type |
VDSS (Max) (V) |
ID (A) |
RDS (on) (Max) @8V to 10V (mohm) |
RDS (on) (Max) @4V to 4.5V (mohm) |
Pch (W) |
RDS (on) (ohm) typ. @8V to 10V (mohm) |
RDS (on) (ohm) typ. @4V to 4.5V (mohm) |
Lead Count (#) |
EPC |
Application |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||
Silicon P Channel MOS FET Series Power Switching | Pch | 1 | LDPAK(L) | TO-262 / I2PAK | -60 | -15 | 90 | 130 | 50 | 70 | 100 | 4 | PRSS0004AE-A | ||
Silicon P Channel MOS FET Series Power Switching | Pch | 1 | DPAK(L)-(2) | TO-251 / IPAK | -60 | -5 | 200 | 340 | 20 | 140 | 200 | 4 | PRSS0004ZD-B | ||
Silicon P Channel MOS FET Series Power Switching | Pch | 1 | LDPAK(S)(1) | TO-263 / D2PAK | -60 | -40 | 27 | 50 | 50 | 20 | 33 | 4 | PRSS0004AE-B | ||
Silicon P Channel MOS FET Series Power Switching | Pch | 1 | SOP | SOP-8 / SOIC-8 | -60 | -5 | 200 | 340 | 2.5 | 140 | 200 | 8 | PRSP0008DD, PRSP0008DD-D | 1.171 | |
Silicon N Channel MOS FET Series Power Switching | Nch | 1 | TO220FM | TO-220F | 60 | 40 | 20 | 33 | 30 | 15 | 25 | 3 | PRSS0003AD-A | ||
Silicon N Channel MOS FET Series Power Switching | Nch | 1 | LDPAK(L) | TO-262 / I2PAK | 60 | 40 | 20 | 33 | 50 | 15 | 25 | 4 | PRSS0004AE-A | ||
Silicon N Channel MOS FET Series Power Switching | Nch | 1 | LDPAK(S)(1) | TO-263 / D2PAK | 60 | 20 | 43 | 65 | 50 | 30 | 50 | 4 | PRSS0004AE-B | ||
Silicon N Channel MOS FET Series Power Switching | Nch | 2 | SOP | SOP-8 / SOIC-8 | 60 | 2 | 160 | 200 | 1.5 | 110 | 130 | 8 | PRSP0008DD, PRSP0008DD-D | 1.244 | |
Silicon N Channel Power MOS FET Power Switching | Nch | 1 | LDPAK(L) | TO-262 / I2PAK | 60 | 20 | 43 | 53 | 50 | 27 | 35 | 4 | PRSS0004AE-A | ||
Silicon N Channel Power MOS FET Power Switching | Nch | 1 | LDPAK(S)(1) | TO-263 / D2PAK | 60 | 20 | 43 | 53 | 50 | 27 | 35 | 4 | PRSS0004AE-B | ||
Silicon N Channel MOS FET Series Power Switching | Nch | 1 | LDPAK(L) | TO-262 / I2PAK | 60 | 50 | 12 | 100 | 8 | 4 | PRSS0004AE-A | ||||
Silicon N Channel MOS FET Series Power Switching | Nch | 1 | LDPAK(S)(1) | TO-263 / D2PAK | 60 | 50 | 12 | 15 | 100 | 8 | 9.5 | 4 | PRSS0004AE-B | ||
Silicon N Channel Power MOS FET Power Switching | Nch | 2 | SOP | SOP-8 / SOIC-8 | 60 | 0.6 | 210 | 300 | 1.5 | 150 | 200 | 8 | PRSP0008DD, PRSP0008DD-D | ||
Silicon N Channel Power MOS FET Power Switching | Nch | 1 | LDPAK(S)(1) | TO-263 / D2PAK | 60 | 50 | 10 | 15 | 100 | 7.7 | 10.3 | 4 | PRSS0004AE-B | ||
Silicon P Channel MOS FET Series Power Switching | Pch | 1 | LDPAK(S)-(1) | TO-263 / D2PAK | -60 | -40 | 27 | 50 | 22 | 4 | PRSS0004AE | Automotive Use, Industrial | 3.165 | ||
Silicon P Channel MOS FET Series Power Switching | Pch | 1 | LDPAK(S)-(1) | TO-263 / D2PAK | -60 | -50 | 15 | 100 | 12 | 4 | PRSS0004AE | Automotive Use, Industrial | 4.635 | ||
Silicon P Channel MOS FET Series Power Switching | Pch | 1 | DPAK(S) | TO-252 / DPAK | -60 | -10 | 75 | 30 | 58 | 4 | PRSS0004ZD | Automotive Use, Industrial | 1.322 | ||
Silicon P Channel MOS FET Series Power Switching | Pch | 1 | MP-3ZK | TO-252 / DPAK | -60 | -10 | 75 | 30 | 58 | 3 | PRSS0004ZX | Automotive Use, Industrial | |||
Silicon P Channel MOS FET Series Power Switching | Pch | 2 | SOP | SOP-8 / SOIC-8 | -60 | -1.5 | 260 | 2 | 140 | 8 | PRSP0008DD | Automotive Use, Industrial | 1.732 | ||
Silicon P Channel MOS FET Series Power Switching | Pch | 1 | DPAK(S) | TO-252 / DPAK | -60 | -4 | 100 | 30 | 79 | 4 | PRSS0004ZD | Automotive Use, Industrial | |||
-60 V, -10A Silicon P Channel Thermal FET Power Switching | Pch | 1 | SOP | SOP-8 / SOIC-8 | -60 | -10 | 65 | 2.5 | 53 | 8 | PRSP0008DD | Automotive Use, Industrial | 1.357 | ||
–60V, –10A, P Channel Thermal FET Power Switching | Pch | 1 | SOP | SOP-8 / SOIC-8 | -60 | -4 | 90 | 2.5 | 77 | 8 | PRSP0008DD | Automotive Use, Industrial | 1.227 | ||
–60V, –1.5A, P Channel Thermal FET Power Switching | Pch | 2 | SOP | SOP-8 / SOIC-8 | -60 | -1.5 | 350 | 425 | 1.5 | 272 | 363 | 8 | PRSP0008DD | Automotive Use, Industrial | 1.409 |
Silicon P Channel MOSFET Series Power Switching | Pch | 1 | SOP | SOP-8 / SOIC-8 | -60 | -10 | 120 | 2.5 | 98 | 8 | PRSP0008DD | Automotive Use, Industrial | 1.303 | ||
–60V, –2A, P Channel Thermal FET Power Switching | Pch | 1 | DPAK(S) | TO-252 / DPAK | -60 | -10 | 120 | 180 | 40 | 100 | 131 | 4 | PRSS0004ZD | Automotive Use, Industrial | 1.25 |
–60V, –2A, P Channel Thermal FET Power Switching | Pch | 2 | SOP | SOP-8 / SOIC-8 | -60 | -2 | 270 | 400 | 2 | 231 | 296 | 8 | PRSP0008DD | Automotive Use, Industrial | 1.564 |
Silicon P Channel MOSFET Series Power Switching | Pch | 1 | SOP | SOP-8 / SOIC-8 | -60 | -1.5 | 350 | 425 | 1.5 | 272 | 363 | 8 | PRSP0008DD | Automotive Use, Industrial | 1.072 |
P Channel Thermal FET Series Power Switching | Pch | 1 | MP-3ZP | MP-3ZP | -60 | -17 | 61 | 50 | 46.6 | 3 | PRSS0004ZP | Automotive Use, Industrial | |||
Silicon N Channel MOSFET Series Power Switching | Nch | 1 | DPAK(S) | TO-252 / DPAK | 40 | 30 | 25 | 30 | 19 | 4 | PRSS0004ZD | Automotive Use, Industrial | |||
40V, 5A Silicon N Channel Thermal FET Power Switching | Nch | 2 | SOP | SOP-8 / SOIC-8 | 40 | 5 | 86 | 1.5 | 70 | 8 | PRSP0008DD | Automotive Use, Industrial | 1.428 | ||
40V - 40A - N Channel Thermal FET Power Switching | Nch | 1 | LDPAK(S)-(1) | TO-263 / D2PAK | 40 | 40 | 13 | 100 | 9 | 4 | PRSS0004AE | Automotive Use, Industrial | |||
Thermal FETs | Nch | 1 | DPAK(S) | TO-252 / DPAK | 40 | 34 | 37 | 40 | 23.8 | 4 | PRSS0004ZD | Automotive Use, Industrial | 1.066 | ||
40 V - 10A - N Channel MOS FET Power Switching | Nch | 1 | SOP | SOP-8 / SOIC-8 | 40 | 10 | 37 | 2.5 | 23 | 8 | PRSP0008DD | Automotive Use, Industrial | 1.114 | ||
60V, 5A Silicon N Channel Thermal FET Power Switching | Nch | 1 | DPAK(S) | TO-252 / DPAK | 60 | 5 | 75 | 100 | 30 | 42 | 58 | 4 | PRSS0004ZD | Automotive Use, Industrial | |
Silicon N Channel MOS FET Series Power Switching | Nch | 1 | DPAK(S) | TO-252 / DPAK | 60 | 20 | 38 | 50 | 40 | 24 | 34 | 4 | PRSS0004ZD | Automotive Use, Industrial | 1.077 |
Thermal FETs | Nch | 1 | MP-3ZK | TO-252 / DPAK | 60 | 20 | 38 | 50 | 40 | 24 | 34 | 3 | PRSS0004ZX | Automotive Use, Industrial | |
60V-40A Silicon N Channel Thermal FET Power Switching | Nch | 1 | LDPAK(S)-(1) | TO-263 / D2PAK | 60 | 40 | 19 | 25 | 50 | 12 | 17 | 4 | PRSS0004AE | Automotive Use, Industrial | |
Nch Power MOSFETs | Nch | 1 | SOP | SOP-8 / SOIC-8 | 60 | 5 | 75 | 100 | 2.5 | 42 | 58 | 8 | PRSP0008DD, PRSP0008DD-D | Automotive Use, Industrial | |
60V - 1.5V Silicon N Channel Thermal FET Power Switching | Nch | 2 | SOP | SOP-8 / SOIC-8 | 60 | 1.5 | 263 | 350 | 1.5 | 142 | 208 | 8 | PRSP0008DD | Automotive Use, Industrial | |
60V, 1.5A Silicon N channel Thermal FET Power Switching | Nch | 2 | SOP | SOP-8 / SOIC-8 | 60 | 1.5 | 214 | 3 | 153 | 8 | PRSP0008DD | Automotive Use, Industrial | 1.215 | ||
Silicon N Channel MOS FET Series Power Switching | Nch | 1 | DPAK(S) | TO-252 / DPAK | 60 | 30 | 30 | 40 | 40 | 21 | 30 | 4 | PRSS0004ZD | Automotive Use, Industrial | 1.181 |
Silicon N Channel MOS FET Series Power Switching | Nch | 1 | LDPAK(S)-(1) | TO-263 / D2PAK | 60 | 30 | 30 | 40 | 50 | 21 | 30 | 4 | PRSS0004AE | Automotive Use, Industrial | |
60V - 50A - N Channel Thermal FET Power Switching | Nch | LDPAK(S)-(1) | TO-263 / D2PAK | 60 | 50 | 100 | 4 | PRSS0004AE | Automotive Use, Industrial | ||||||
60 V - 10 A - N Channel MOS FET Power Switching | Nch | 1 | SOP | SOP-8 / SOIC-8 | 60 | 10 | 30 | 40 | 2.5 | 21 | 30 | 8 | PRSP0008DD | Automotive Use, Industrial | 1.241 |
Silicon N Channel MOSFET Series Power Switching | Nch | 2 | SOP | SOP-8 / SOIC-8 | 60 | 1.5 | 250 | 2 | 201 | 8 | PRSP0008DD | Automotive Use, Industrial | |||
Silicon N Channel MOSFET Series Power Switching | Nch | 1 | LDPAK(S)-(1) | TO-263 / D2PAK | 60 | 40 | 19 | 25 | 50 | 12 | 17 | 4 | PRSS0004AE | Automotive Use, Industrial | |
Silicon N Channel MOSFET Series Power Switching | Nch | 1 | DPAK(S) | TO-252 / DPAK | 60 | 30 | 30 | 40 | 40 | 25 | 33 | 4 | PRSS0004ZD | Automotive Use, Industrial | 1.174 |
Silicon N Channel MOSFET Series Power Switching | Nch | 1 | LDPAK(S)-(1) | TO-263 / D2PAK | 60 | 30 | 30 | 40 | 50 | 25 | 33 | 4 | PRSS0004AE | Automotive Use, Industrial | 1.481 |
60V, 3A N Channel Thermal FET Power Switching | Nch | 2 | SOP | SOP-8 / SOIC-8 | 60 | 3 | 160 | 3 | 139 | 8 | PRSP0008DD | Automotive Use, Industrial | |||
60V, 3A N Channel Thermal FET Power Switching | Nch | 2 | SOP | SOP-8 / SOIC-8 | 60 | 3 | 160 | 3 | 139 | 8 | PRSP0008DD | Automotive Use, Industrial |