The IDT 8P34S1208i is a high-performance differential LVDS fanout buffer. The device is designed for the fanout of high-frequency, very low additive phase-noise clock and data signals. The 8P34S1208i is characterized to operate from a 1.8V power supply. Guaranteed output-to-output and part-to-part skew characteristics make the 8P34S1208i ideal for those clock distribution applications demanding well-defined performance and repeatability. Two selectable differential inputs and eight low skew
outputs are available. The integrated bias voltage reference enables easy interfacing of AC-coupled signals to the device inputs. The device is optimized for low power consumption and low additive phase noise.

Features

  • Eight low skew, low additive jitter LVDS output pairs
  • Two selectable, differential clock input pairs
  • Differential PCLK, nPCLK pairs can accept the following differential input levels: LVDS, LVPECL, CML
  • Maximum input clock frequency: 1.2GHz (maximum)
  • LVCMOS/LVTTL interface levels for the control input select pin
  • Output skew: 20ps (typical)
  • Propagation delay: 315ps (typical)
  • Low additive phase jitter, RMS
  • fREF = 156.25MHz, VPP = 1V, 12kHz - 20MHz: 41fs (typical)
  • Full 1.8V supply voltage
  • Lead-free (RoHS 6), 28-Lead VFQFN packaging
  • -40°C to 85°C ambient operating temperature

Product Options

Part Number Part Status Pkg. Type Lead Count (#) Temp. Grade Pb (Lead) Free Carrier Type Buy Sample
8P34S1208NBGI
Active VFQFPN 28 I Yes Tray
Availability
8P34S1208NBGI8
Active VFQFPN 28 I Yes Reel
Availability

Documentation & Downloads

Title Other Languages Type Format File Size Date
Datasheets & Errata
8P34S1208I Datasheet Datasheet PDF 940 KB
Application Notes & White Papers
AN-828 Termination - LVPECL Application Note PDF 322 KB
AN-846 Termination - LVDS Application Note PDF 133 KB
AN-844 Termination - AC Coupling Clock Receivers Application Note PDF 170 KB
AN-842 Thermal Considerations in Package Design and Selection Application Note PDF 495 KB
AN-840 Jitter Specifications for Timing Signals Application Note PDF 442 KB
AN-834 Hot-Swap Recommendations Application Note PDF 153 KB
AN-833 Differential Input Self Oscillation Prevention Application Note PDF 180 KB
AN-836 Differential Input to Accept Single-ended Levels Application Note PDF 120 KB
AN-835 Differential Input with VCMR being VIH Referenced Application Note PDF 160 KB
AN-827 Application Relevance of Clock Jitter Application Note PDF 1.15 MB
AN-815 Understanding Jitter Units Application Note PDF 565 KB
AN-805 Recommended Ferrite Beads Application Note PDF 121 KB
PCNs & PDNs
PCN# : A1904-01 Add Greatek, Taiwan as an Alternate Assembly Facility Product Change Notice PDF 983 KB
PCN# : A1611-02 Add JCET China as Alternate Assembly and Change of Material Set at Alternate Assembly Location Product Change Notice PDF 583 KB
Other
RF Timing Family Product Overview Overview PDF 331 KB
Clock Distribution Overview 日本語 Overview PDF 217 KB
IDT Products for Radio Applications 日本語 Product Brief PDF 2.34 MB
IDT Clock Generation Overview 日本語 Overview PDF 1.83 MB