Image
High-speed analog output photocouplers (optocouplers) are optically coupled isolators containing an aluminum gallium arsenide (AlGaAs) LED on the light emitting diode (input side) and a PIN photodiode and high-speed amplifier transistor on the output side in a single chip. These devices can be used in a wide variety of high-density applications including computer and peripheral devices, general-purpose inverters, substitutions for relays and pulse transformers, power supplies, interfaces for measurement or control equipment, and Power over Ethernet, modems, and other communications devices.
PLP |
Breakdown Voltage (BV) (kV rms) |
RL at tpHL, tpLH (kohm) |
Io (mA) |
tPHL (Max) (μs) |
tPLH (Max) (μs) |
VCC (V) |
IF at CTR (mA) |
CTR |
IFHL (Max) (mA) |
Target applications |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||
1 Mbps, High CMR Analog Output Type 5-PIN SOP (SO-5) Photocoupler | 2024 Jul, 2031 Dec | 3.75 | 2.2 | 8 | 0.8 | 1.2 | 35 | 16 | 35 | Interface of terminals, General inverter, Switching power supply, Modem, Communication devices | 2.93 | |
1 Mbps, High CMR, Analog Output Type, 8 mm Creepage 6-PIN SDIP Photocoupler | 2024 Jul, 2031 Dec | 5 | 1.9 | 8 | 0.8 | 0.8 | 35 | 16 | Measuring instrument, Interface of controllers, Substitute of relays, Modem, Communication devices | 4.08 | ||
1 Mbps, High CMR, Analog Output Type, 8 mm Creepage 6-PIN SDIP Photocoupler | 2024 Jul, 2031 Dec | 5 | 1.9 | 8 | 0.8 | 0.8 | 35 | 16 | Measuring instrument, Interface of controllers, Substitute of relays, Modem, Communication devices | 7.28 | ||
High-speed Analog Output Type 8 mm Creepage 8-PIN Photocoupler | 2031 Dec | 5 | 1.9 | 8 | 0.8 | 0.8 | 35 | 16 | Measuring instrument, Interface of controllers, Substitute of relays, Modem, Communication devices | |||
High-speed Analog Output Type 8 mm Creepage 8-PIN Photocoupler | 2031 Dec | 5 | 1.9 | 8 | 0.8 | 0.8 | 35 | 16 | Measuring instrument, Interface of controllers, Substitute of relays, Modem, Communication devices | 3.84 | ||
High-speed Analog Output Type 8 mm Creepage 8-PIN Photocoupler | 2031 Dec | 5 | 1.9 | 8 | 0.8 | 0.8 | 35 | 16 | Measuring instrument, Interface of controllers, Substitute of relays, Modem, Communication devices | 3.84 | ||
High-speed Analog Output Type 8 mm Creepage 8-PIN Photocoupler | 2031 Dec | 5 | 1.9 | 8 | 0.8 | 0.8 | 35 | 16 | Measuring instrument, Interface of controllers, Substitute of relays, Modem, Communication devices | 3.84 | ||
High-speed Analog Output Type 8 mm Creepage 8-PIN Photocoupler | 2031 Dec | 5 | 1.9 | 8 | 0.8 | 0.8 | 35 | 16 | Measuring instrument, Interface of controllers, Substitute of relays, Modem, Communication devices | 3.72 | ||
High-speed Analog Output Type 8 mm Creepage 8-PIN Photocoupler | 2031 Dec | 5 | 1.9 | 8 | 0.8 | 0.8 | 35 | 16 | Measuring instrument, Interface of controllers, Substitute of relays, Modem, Communication devices | 3.21 | ||
High-speed Analog Output Type 8 mm Creepage 8-PIN Photocoupler | 2031 Dec | 5 | 1.9 | 8 | 0.8 | 0.8 | 35 | 16 | Measuring instrument, Interface of controllers, Substitute of relays, Modem, Communication devices | 3.72 | ||
High-speed Analog Output Type 8 mm Creepage 8-PIN Photocoupler | 2031 Dec | 5 | 1.9 | 8 | 0.8 | 0.8 | 35 | 16 | Measuring instrument, Interface of controllers, Substitute of relays, Modem, Communication devices | 3.15 | ||
High-Speed Analog Output | N/A | 2.5 | 2.2 | 8 | 0.8 | 1.2 | 35 | 16 | 45 | Computer and peripheral manufactures, General inverter, Substitutions for relays and pulse transformers, Switching power supply | 5.04 | |
High-Speed Analog Output | N/A | 2.5 | 2.2 | 8 | 0.8 | 1.2 | 35 | 16 | 45 | Computer and peripheral manufactures, General inverter, Substitutions for relays and pulse transformers, Switching power supply | 6.72 | |
1 Mbps HIGH CMR ANALOG OUTPUT TYPE, 8-PIN LSDIP PHOTOCOUPLER FOR CREEPAGE DISTANCE OF 15 mm | 2031 Dec | 7.5 | 2.2 | 8 | 0.8 | 1.2 | 16 | 35 | Measuring instrument, Interface of controllers, Substitute of relays, Modem, Communication devices | 4.89 | ||
LOW IF Totem Pole Output Type High CMR, IPM DRIVER, 5-PIN SSOP (LSO5) Photocoupler | 2030 Aug, 2031 Dec | 5 | 25 | 0.2 | 0.2 | 3 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 2.44 | ||||
1 Mbps, Open Collector Output, High CMR, IPM DRIVER, 5-PIN SSOP (LSO5) Photocoupler | 2031 Dec | 5 | 15 | 0.5 | 0.75 | 30 | 5 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 2.16 | |||
1 Mbps, Open Collector Output High CMR, Intelligent Power Module Drive 5-PIN SOP (SO-5) Photocoupler | 2024 Jul, 2031 Dec | 3.75 | 15 | 0.5 | 0.75 | 25 | 5 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 2.54 | |||
1 Mbps Totem Pole Output Type High CMR, IPM DRIVER 6-PIN SDIP Photocoupler | N/A | 5 | 25 | 0.5 | 0.55 | 25 | 5 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 3.96 | |||
1 Mbps Totem Pole Output Type High CMR, IPM DRIVER 6-PIN SDIP Photocoupler | N/A | 5 | 25 | 0.5 | 0.55 | 25 | 5 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 4.35 | |||
LOW IF Totem Pole Output Type High CMR, IPM DRIVER, 6-PIN SDIP Photocoupler | N/A | 5 | 25 | 0.25 | 0.25 | 3 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | |||||
LOW IF Totem Pole Output Type High CMR, IPM DRIVER, 6-PIN SDIP Photocoupler | 2024 Jul, 2031 Dec | 5 | 25 | 0.25 | 0.25 | 3 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 4.17 | ||||
1 Mbps, Open Collector Output Type, High CMR, Intelligent Power Module Drive 8 mm Creepage 6-PIN SDIP Photocoupler | N/A | 5 | 20 | 15 | 0.5 | 0.75 | 25 | 10 | 5 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 4.02 | |
1 Mbps, Open Collector Output Type, High CMR, Intelligent Power Module Drive 8 mm Creepage 6-PIN SDIP Photocoupler | N/A | 5 | 20 | 15 | 0.5 | 0.75 | 25 | 10 | 5 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 4.02 | |
1 Mbps, Open Collector Output, for Intelligent Power Module Drive 8-pin DIP High-speed Photocoupler | 2031 Dec | 5 | 15 | 0.5 | 0.75 | 25 | 5 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 4.35 | |||
1 Mbps, Open Collector Output, for Intelligent Power Module Drive 8-pin DIP High-speed Photocoupler | 2031 Dec | 5 | 15 | 0.5 | 0.75 | 25 | 5 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 4.29 | |||
1 Mbps, Open Collector Output, for Intelligent Power Module Drive 8-pin DIP High-speed Photocoupler | 2031 Dec | 5 | 15 | 0.5 | 0.75 | 25 | 5 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 1.934 | |||
1 Mbps, Open Collector Output, for Intelligent Power Module Drive 8-pin DIP High-speed Photocoupler | 2031 Dec | 5 | 15 | 0.5 | 0.75 | 25 | 5 | IPM control, General inverter, Measuring instrument, Controller, Modem, Communication devices | 4.29 |