Renesas has over ten years of power module experience. This includes complete power conversion products capable of up to 80A. Our power modules are complete DC/DC power solutions that include the controller, MOSFETs, passive components and the output inductor. Power modules reduce the design time, lower cost and save board space. With a small form factor, high power efficiency and robust features such as digital control, these modules get you to market faster with significantly less engineering effort. Our breath of experience and intellectual property make us the perfect partner for your future needs!
Subcategory |
Temp. Range |
Pkg. Type |
Lead Count (#) |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|
Part Number | ||||||
3A Single Channel High Efficiency DC/DC Step-Down Power Module | Analog-Interface Power Modules | -40 to +85°C | Module | 22 | 7.5 x 4.5 x 1.85 | |
Dual 3A/Single 6A Step-Down DC/DC Power Module | Analog-Interface Power Modules | -40 to +85°C | Module | 23 | 9.0 x 6.5 x 1.85 | 8.73 |
5A Single Channel High Efficiency DC/DC Step-Down Power Module | Analog-Interface Power Modules | -40 to +85°C | Module | 22 | 7.5 x 4.5 x 1.85 | |
5V, 3A Step-Down DC/DC Low Profile Mini Module with Integrated Inductor | Analog-Interface Power Modules | Module | 10 | 3.0 x 3.0 x 1.70 | 3.4 | |
5V, 4A Step-Down DC/DC Mini Module with Integrated Inductor | Analog-Interface Power Modules | Module | 10 | 3.0 x 3.0 x 1.70 | ||
Digital DC/DC PMBus 30A Module | Digital-Interface Power Modules | Module | 130 | 13.0 x 10.0 x 7.60 | ||
Digital DC/DC PMBus 20A Module | DC/DC Power Modules | Module | 130 | 13.0 x 10.0 x 5.60 |
An overview of Renesas’ digital and analog power module lineup, which is designed to have excellent efficiency, output voltage accuracy and transient response in an optimized solution size. The RRM12120 and RAA210130 digital power modules are designed for high current applications (20A and 30A, respectively) while mini modules RAA210030 and RAA210040 target low current applications requiring an extremely small form factor.
|
Power Modules Continue to Gain Adoption as Benefits Increase Through Innovation | Blog Post | May 22, 2023 |