Renesas' large portfolio of driver products comprises half-bridge, full-bridge, low-side, and synchronous buck MOSFET drivers.

The bridge driver products handle voltages up to 100V, with industry-leading gate rise and fall times and exceptional input-to-output propagation delay performance. Select parts are available in 4mm x 4mm and 3mm x 3mm DFN packages which meet IPC-2221 creepage and clearance specifications for high-voltage systems.

Documentation & Downloads

Title language Type Format File Size Sort descending Date
Application Notes & White Papers
Integrating BLDC Motors with Li-ion Batteries in Motor Drive Applications 简体中文 White Paper PDF 189 KB