RZ/A2M Software Package is a software development kit for the RZ/A2M that supports various RZ/A2M functions such as DRP(Dynamically Reconfigurable Processor), camera input, LCD output, and image adjustment. It consists of device drivers, middleware, sample programs for the RZ/A2M and FreeRTOS OS.
In addition to the RZ/A2M Software Package GCC version, the Arm Compiler version is also available for customers who prefer to use the Arm's integrated development environment (Arm Development Studio : Arm DS).
RZ/A2M FreeRTOS™ Software Package Arm® Compiler version supports following functions.
Category | Function |
---|---|
OS | FreeRTOS |
Middleware | File System (FatFS) |
TCP/IP Protocol Stack | |
System | Standby Mode Management |
Firmware Update (UART) | |
Timer | OS Timer |
PWM | |
Graphics IP | Camera |
JPEG Codec | |
LCD (Display) | |
Image Pre-processing (DRP Library) | |
Interface | Serial Communication (I2C) |
Serial Communication (UART) | |
Ethernet | |
Wi-Fi (UART) | |
USB Host (MSC) | |
USB Function(CDC) | |
SD Memory Card (*1) | |
HyperBus | |
Touch Screen | |
Analog | A/D Converter |
*1 : If UHS-l mode support is needed, please contact us.
Integrated development environment | Arm DS |
---|---|
Compiler | Arm Compiler 6 |
Supported board | RZ/A2M Evaluation Board Kit |
Emulator | ULINK2TM |
As the Arm Compiler version, RZ/A2M Simple Applications Package (Arm DS) is available. This software package includes driver software for each IP on RZ/A2M and sample application programs.
Software Package Name | Latest Version | Released | Features | Download |
---|---|---|---|---|
RZ/A2M Simple Applications Package(Arm DS) | 4.40 | Sep. 29, 2023 | Simple software projects include the usage for each driver and each middleware as follows.
|
RZ/A2M Group RZ/A2M Simple Applications Package (Arm Development Studio) V4.40 (ZIP | English, 日本語) |
(*1) To use the Wi-Fi function, need to connect Digilent Pmod EPS32 module via UART.
(*2) If UHS-l mode support is needed, please contact us. SD Host/Ancillary Product License Agreement (SD HALA) is required to develop SD host-related products.
Family | Group |
---|---|
RZ Family | RZ/A2M |
(Remarks) FreeRTOSTM is a trademark of Amazon Web Services, Inc.
Arm®, ULINK2TM are trademarks or registered trademarks of Arm Ltd.