ルネサスは、産業用コントロール、ネットワーク、およびコンピューティングアプリケーション向けに効率的で信頼性の高い通信を可能にする業界トップレベルのデバイスを提供します。 当社は、最も需要のあるアプリケーション向けに最適化されたPCI Express®およびSerial RapidIO®スイッチなどのシリアルスイッチデバイスの業界リーダーです。 ルネサスは、スイッチ、ブリッジ、シグナルインテグリティ、フラッシュコントローラ、タイミングなどのPCIeソリューションを提供する唯一の「ワンストップ」サービスプロバイダです。 ルネサスはまた、Serial RapidIOスイッチおよびブリッジの世界的な大手サプライヤでもあります。 さらに、PCI、PCI-X、VMEなどのレガシーバス仕様にも対応しています。
ルネサスはまた、デュアルプロトコルトランシーバ、電圧レベルトランスレータ、I2Cバッファ、広動作電圧範囲を持つRS-232トランシーバ、RS-485/RS-422デバイスを提供しており、小型パッケージで最高のノイズ耐性とESD保護を備え、高速データ転送に対応し、お客様のアプリケーションに適合するさまざまな構成が可能です。
|
|
|
---|---|---|
分類 | タイトル | 日付 |
製品変更通知 | PDF 635 KB 英語 | |
カタログ | PDF 10.65 MB 英語 | |
製品変更通知 | PDF 580 KB 英語 | |
概要 | PDF 1.24 MB | |
4 items
|
IDT's RapidIO 10xN (Gen 3) compliant devices offer up to 50Gbps port speeds and 600Gbps non-blocking aggregate bandwidth and are backward compatible with previous generations. At 100ns latency, these switches offer performance to support 4G LTE-Advanced and 5G mobile infrastructure and real-time mobile edge & high performance computing. With superior energy efficiency and fault tolerance the RXS family is also well suited for imaging, aerospace, industrial control, and defense applications. The new family is composed of the RXS2448, with 24 ports and 48 lanes, and the RXS1632, with 16 ports and 32 lanes.
Presented by Trevor Hiatt, Principal Product Manager, Integrated Device Technology, Inc. Learn more at http://www.idt.com/go/rapidIO.
TRANSCRIPT
Hi. I'm Trevor Hiatt, and I'm happy to introduce IDT's next generation RapidIO switches, the RXS family. Supporting the latest 10xN RapidIO standard, these chips are extremely low latency and high bandwidth, and are designed to take on the challenges of the coming 5G mobile network, as well as other compute intensive applications. IDT introduced our prior generation of RapidIO switches in 2010, and since then they've become ubiquitous in communications infrastructure, with virtually every 4G phone call and download around the world going through our chips.
They're also being used for mobile edge and high-performance computing and data analytics. That's because RapidIO delivers the ultra-low latency needed to efficiently move and manage vast volumes of data. With our new family of RapidIO switches, ultra-fast just got a whole lot faster. We're talking about port to port latency approaching 100 nanoseconds, and a flexible non-blocking fabric with switching performance of 600 gigabits per second. That's greater than twice the performance of the prior generation, exceeding the bandwidth requirements of the 10xN standard, and all with better energy efficiency than our prior generation and competing solutions.
In addition to being optimized for 5G infrastructure, the 10xN switches are ideal for 4G LTE-Advanced systems, as well as a wide variety of markets where latency creates a bottleneck to achieving the potential performance of a system. These markets include mobile infrastructure, data center, aerospace, industrial control, and defense. The new family is comprised of the RXS2448, with 24 ports and 48 lanes, and the RXS1632 with 16 ports and 32 lanes. They're backward compatible with existing RapidIO ecosystems, protecting previous hardware and software investments. Leveraging this compatibility can accelerate a product's time to market.
There's lots more information about the RXS switches on the IDT website at www.idt.com/go/rapidio. Thanks for watching.
ブログ | 2023年11月4日 | ||
ブログ | 2023年8月3日 | ||
ブログ | 2023年7月21日 | ||
ブログ | 2023年4月3日 | ||
ブログ | 2023年2月25日 | ||
ブログ | 2023年2月16日 | ||
ブログ | 2023年1月23日 |