概览

简介

车载 T-BOX 作为无线网关通过 4G 远程无线通信、GPS 卫星定位、加速传感、CAN 通信等功能,为整车提供远程通信接口,提供行驶数据采集、行驶轨迹记录、车辆故障监控、车辆远程查询和控制(解锁、空调控制、车窗控制、发射器扭矩限制、发动机启停)、驾驶行为分析、4G 无线热点共享等服务。

系统优势:

  • 带 CAN 接口的汽车级 MCU
  • 网关提供车辆/充电数据
  • 通过 Renesas MCU、电源和模拟器件成功组合支持

产品对比

应用

应用

  • 电动汽车 (EV)
  • 汽车网关

成功产品组合交互框图

选择相应模块,寻找适合您设计的产品

AS-temp CN295 CN295 CN295 12V/24V Battery 12V/24V 12V/24V Buck 1 Buck Buck Buck 2 Buck Buck CatM1/Cat-NB Module CatM1/Cat-NB Module CatM1/Cat-NB Module GPS & Other Sensor GPS & Other Sensor GPS &Other Sensor Acceleration Sensor Module Acceleration Sensor Module Acceleration Sensor Module CAR Control Communication CAR Control Communication CAR Control Communication Flash Flash Flash Wi-Fi Wi-Fi Wi-Fi Bluetooth Low Energy Bluetooth Low Energy Bluetooth Low Energy Humidity/Temperature Sensor Humidity/Temperature Sensor Humidity/Temperature Sensor Security Security Security Connector Arrow Connector Arrow.23 Connector Arrow.24 Connector Arrow.25 Connector Arrow.26 Connector double arrow Connector double arrow.28 Connector Arrow.30 Connector double arrow.31 Connector Arrow.32 Connector double arrow.34 Connector double arrow.35 Connector Line.348 Connector Arrow.37 Connector Line.348.38 Connector Line.348.39 Connector Line.348.40 Connector Arrow.41 Connector Arrow.42 Connector Arrow.43 Connector Line.348.45 Connector Line.348.46 Connector Arrow.48 Connector Arrow.49 5V/2.5Amax 5V/2.5Amax 5V/2.5Amax 3.3V/3Amax 3.3V/3Amax 3.3V/3Amax *Optional Device *Optional Device *Optional Device Connector double arrow.54 Connector 1 Connector 1.62 Connector 1.63 Connector 1.64 Connector 1.65 Connector 1.66 Connector 1.67 Connector 1.68 Connector 1.69 Connector 1.70 MCU MCU* MCU* MCU* LIN LIN LIN CAN CAN CAN I2C I2C I2C UART UART UART SPI SPI SPI I2C I2C I2C
Exiting Interactive Block Diagram