概览

简介

这种通过 LoRaWAN® 网络自动控制的单相路灯控制器能够监控负载的功耗并控制路灯的打开/关闭。该控制器的通信能力使其成为部署在智慧城市解决方案中的理想选择。

系统优势:

  • 基于 DTDS-622C 模块构建,已通过 FCC 认证
  • 精确测量温度、相对湿度和气体等参数
  • 适用于所有全球频率计划 US/AU/AS/EU/IN/ID/KR/JP
  • 内置 LoRa® 天线 / SMA 连接器可用
  • 宽输入电压范围:80 Vac 至 305 Vac
  • 支持高达 6K 瓦的发光负载
  • IP66 外壳,防雨防尘

产品对比

应用

应用

  • 智能路灯控制器
  • 智慧城市

成功产品组合交互框图

选择相应模块,寻找适合您设计的产品

AS132 Non-Renesas Component.297.462 Relay Relay Sheet.221 WC# AS132 AS132 Light Sensor Light Sensor Light Sensor Real-Time Clock Real-Time Clock Real-Time Clock Label Text 10pt.746 2 2 MCU MCU MCU Block.94 I2C I2C Block.95 ADC ADC Left arrow.266 Line.260 Left arrow.312 Up arrow Up arrow.321 Down arrow.38 Down arrow.38.323 Line LDO LDO LDO Non-supported component.329 AC Power Module with Protection Circuit AC Power Modulewith ProtectionCircuit Label text 10pt.353 3.3VDC/0.5A 3.3VDC/0.5A Label Text 10pt.354 3.3V/40µAtyp 3.3V/40µAtyp Label Text 10pt.357 3.3V/65µAmax 3.3V/65µAmax Label Text 10pt.359 3.3V/140mAmax 3.3V/140mAmax Right arrow bracket Line.363 Label text 10pt.365 Option Option Sheet.367 CT_Icon.368 Board.317 LoRaWAN Module LoRaWAN Module Label Text 10pt.429 Line In Line In Label Text 10pt.430 Single Phase AC Input Single Phase AC Input Right arrow.431 Right arrow.432 Label Text 10pt.433 Neutral Neutral Label Text 10pt.442 VDD VDD Label Text 10pt.443 VSS VSS Right arrow.444 Right arrow.445 Label Text 10pt.456 2 2 Sheet.457 Relay.74 Sheet.472 Sheet.473 Sheet.474 Connector Line Label Text 10pt.481 Line Out Line Out Label Text 10pt.482 To Load To Load Right arrow.483 Right arrow.484 Label Text 10pt.485 Neutral Neutral Label Text 10pt.489 Current Transformer Current Transformer Label Text 10pt.490 Line In Line In Right arrow.491 Connector Line.492 Block.93 SPI SPI Block.247 GPIO GPIO Non-supported component.246 Semtech SX 1262 SemtechSX 1262 Double arrow 1pt.735 Right arrow.388 Non-Renesas Component.297 Driver CKT DriverCKT Connector Arrow Antenna.167 Sheet.516 Sheet.517 Sheet.518 Sheet.522 Label Text 10pt.520 2 2 Sheet.521
Exiting Interactive Block Diagram