Synchronous Step-Down PWM Regulator Evaluation Board
The EL7535 is a high-efficiency 350mA synchronous step-down PWM regulator in a tiny MSOP10 package. The internal compensation makes it possible for these full-featured...
The EL7535 is a high-efficiency, 350mA synchronous step-down PWM regulator in a tiny 10 Ld MSOP package. The internal compensation makes it possible for these full-featured converters to occupy less than 0.18in2 of PCB area with all components on one side.
The EL7535 is a high-efficiency 350mA synchronous step-down PWM regulator in a tiny MSOP10 package. The internal compensation makes it possible for these full-featured...
购买 / 样片 |
|
---|---|
器件号 | |
EL7535IY-EVAL circle有效 |