图像
瑞萨电子的光/数字输出传感器,带增益选择、中断功能和 I2C 接口的,适用于汽车应用场景中的环境光感测,照明及背光控制。
Peak Spectral Sensitivity (nm) |
Resolution (bits) |
Counts/Lux (Max) (Counts) |
VS (Min) (V) |
VS (Max) (V) |
ICC |
界面 |
启用 |
Gain Selection |
Dark ADC Code @ Ev=0Lux (Max) (Counts) |
Lux Range (lux) |
Qualification Level |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | |||||||||||||
Automotive Low Power, High Sensitivity, Light-to Digital Sensor With I²C Interface | 520 | 16 | 65 | 2.25 | 3.3 | 55 | I2C | Yes | 是的 | 5 | 0 - 64000 | Automotive | 1.594 |
Light-to-Digital Output Sensor with Gain Selection, Interrupt Function and I²C Interface | 540 | 16 | 65 | 2.25 | 3.3 | 290 | I2C | Yes | 是的 | 5 | 0 - 64000 | Automotive |