The QB-R5F10PPJ-TB is a target board used for evaluating microcontroller operations, using the E1, the Renesas Electronics on-chip debug emulator with programming function.
特性
Target board ‘QB-R5F10PPJ-TB’ which contains an RL78/F14 device with 100 pins and 256kB Flash memory
E1 OCD Emulator (HW – OCD and flash programmer)
IAR EWRL78 KickStart Edition (SW – compiler from IAR with limited feature set)
Quick-Start Guide (documentation with SW examples)