瑞萨电子正在建立一个全面的合作伙伴生态系统,以提供一系列软件和硬件构建模块,这些构建模块将能够与瑞萨 RX 系列 MCU 立即搭配使用。 瑞萨 RX 生态系统将有助于加速物联网应用的开发,包括加密、安全、连接、人机界面等核心技术。

图像
Renesas RX Ready
Ubiquitous AI Edge Trust
Edge Trust is a unique solution for enabling secure IoT services thanks to the lifecycle management of IoT devices.
wolfSSL 嵌入式 SSL/TLS 库
wolfSSL 库可为嵌入式系统和物联网设备提供网络安全保障,其轻量级和紧凑型设计可满足严格的资源要求,其集成功能可充分利用 MCU 和 MPU 的硬件功能。
wolfSSL wolfBoot Bootloader
wolfBoot will secure your device boot process against malicious attacks that seek to replace your firmware and take control of your device and/or steal its data.
wolfSSH Lightweight SSH Library
The wolfSSH library is a lightweight SSHv2 client and server library written in ANSI C and targeted for embedded, RTOS, and resource-constrained environments.
1NCE SIM Cards
1NCE is the only software and connectivity company delivering lifetime IoT for a global flat subscription.
ABUP ELB Bootloader
External Lite Bootloader (ELB) is a bootloader program from ABUP that generates a lightweight low code.
Ubiquitous AI Edge Trust
Edge Trust is a unique solution for enabling secure IoT services thanks to the lifecycle management of IoT devices.
Cyberon DSpotter
Cyberon DSpotter 是一款本地语音触发和命令识别解决方案,它具有强大的降噪功能,消耗资源极低,并提供高精度性能。
SEGGER emWin 图形库
SEGGER emWin 图形库解决方案提供灵活专业的 GUI 平台,能在支持的显示屏上使用瑞萨 RA/RX MCU 系列创建高效、高质量的交互式图形用户界面。
Tara Systems Embedded Wizard
Embedded Wizard is a GUI technology that enables the customer to create platform-independent and high-performance graphical user interfaces (GUI), even on resource-constrained microcontrollers.
TOSHIBA RECAIUS Speech Recognition for RX MCUs
RECAIUS, speech recognition middleware voice trigger, detects prespecified words and allows hands-free operation without using a switch to initiate listening.
Commotech CAP TOUCH
Renesas Capacitive Touch Demo Kits from Commotech are developed using three Renesas MCUs RL78/G23, RX140, RA2E1 integrating on-chip cap-touch controller.
CT Green Tech 3kW Power Stage
The 3kW Power Stage provides users easy-to-set-up motor control firmware development environment to increase time-to-market design based on the RX66T device from the powerful 32-bit RX microcontrollers family running at 160MHz and delivering 6.0 CoreMark/MHz.
CT Green Tech Flying Start Control
The FLYING START CONTROL provides users motor evaluation and development environment to start Motors adding Moment of Inertia to design with reduction of the maximum stress on mechanical components.
DTDS HV BLDC Fan Solution
DTDS' low-cost, high-voltage (HV) fan board supports BLDC fan applications for outdoor air conditioning units and industrial fans with the RX13T MCU.
DTDS Inverter Aircon Solution
DTDS Inverter Aircon Solution adopted the RX24T to control a single rotary compressor with integrated IPM and software PFC.
DTDS Inverter Fridge Solution
The DTDS cost-effective, high-voltage (HV) inverter fridge board is a production-ready solution supporting compressor control for home appliance and industrial refrigeration applications with the RX13T MCU.
Etouch RX24T + Resolver Solution
Etouch high resolution position motor control solution is based on Renesas RX24T and RDC IC.
Ruidewei 单芯片EtherCAT伺服方案
该方案是基于瑞萨的RX72M 144脚/2M Flash(R5F572MDDDFB) MCU开发的单芯片EtherCAT单轴交流伺服驱动器方案
TMGTE IO-Link 设备软件
通过全面的 TMGTE IO-Link 设备软件实现简单到复杂的 IO-Link 项目。
Algocraft WriteNow! Programmers
The WriteNow! parallel in-system programmers support popular Renesas MCUs and have a compact size for an easy ATE/fixture integration.
GaleComm 全功能MCU烧录器
FT200系列编程器为1拖1烧录编程器,具有兼容性好、功能强大等特点,支持瑞萨主流RA 、RX、 RL78 MCU产品,并支持RA CortexM33内核MCU产品生命周期管理(DLM)功能。
IAR Embedded Workbench
IAR Embedded Workbench 是一个完整的开发工具链,在易于使用的集成开发环境中提供强大的代码优化和全面的调试功能。
TRACE32® Debug- Tools for RX
Lauterbach TRACE32® tools are a suite of leading-edge hardware and software components that enables you to analyze, optimize and certify all kinds of embedded systems.
SMH Technologies Bsmart
Bsmart is a single-site in-system programmer that can work with a USB, LAN, or Bluetooth connection.
SMH Technologies FlashRunner 2.0
FlashRunner 2.0 is a universal parallel in-system programmer with easy fixture integration thanks to its compact size.
SMH Technologies FlashRunner HS
FlashRunner High-Speed is a universal parallel in-system programmer supporting up to 32 targets in parallel.