概览

简介

Smart Wake Up Solution

Smart wake up solution enables low power consumption standby with RX140 capacitive touch evaluation system (RTK0EG0039S01001BJ) and Touchless demo.

图像
Smart Wake Up Solution

Reference design

   RX140 capacitive touch evaluation system

Item Note
RX140 capacitive touch evaluation system (Model name: RTK0EG0039S01001BJ) Available for purchase
RX140 Group Smart Wakeup Solution Rev.1.00 (PDF | English, 日本語)  
RX140 Group Smart Wakeup Solution Rev.1.00 (ZIP | English, 日本語)  

   Touchless demo

  Note
Touchless Button Reference Design Contact a Renesas sales office for how to obtain the demo board
RX140 Group Smart Wakeup Solution (Touchless Demo) Rev.1.00 (PDF | English, 日本語) Contact a Renesas sales office for how to obtain the Sample Code of demo board

特性

  • Low power consumption standby with about 90% less current consumption than conventional consumption (with 12ch)
    • "Automatic judgment function", "Multiple electrode connection function" and "Snooze mode" greatly reduce current consumption
  • Quick – Evaluation tool is ready to use
    • Hardware and sample software are ready to use
  • Proposal of applications assuming use cases
    • Preparing a demonstration of use cases for proximity operation, which is in high demand these days

应用

文档


 

类型 文档标题 日期
应用文档 PDF 6.20 MB 英语 , 日文
应用文档 PDF 712 KB 日文
应用文档 PDF 1.52 MB 日文
3 items

设计和开发

样例程序

相关评估板和套件

开发板与套件

RX140 Smart Wake Up Solution

This video introduces a smart wake-up solution that can reduce standby current consumption by more than 90% compared to conventional products. The hardware uses the RX140 capacitive touch evaluation system and touchless button demo.

Related resources: