瑞萨电子为工业应用提供完整的高性能电源解决方案组合。 这些应用包括但不限于工厂自动化、工业通信、照明和控制、家庭/楼宇自动化、智能电表、智能家电、电信和云计算。 由于连接、人工智能、机器学习的利用率不断提高,以及对可持续性的全面重视,瑞萨电子的电源产品具有许多非常适合这些应用的功能。 这些功能包括从小于 1V DC 到 480VAC 的宽输入电压范围、宽频率工作范围、低 EMI、低静态电流、低开关和导通损耗,所有这些产品都采用散热增强型小封装。
瑞萨电子的电源产品非常适合为微处理器、控制器、DSP 和 FPGA 提供电源,以及用于定时、存储器、电机驱动、连接模块、音频等的许多辅助电源轨。 这些产品包括ACDC产品,可提供隔离,同时根据工业应用将电压源降至较低的电压,如48V、24V或12V。 产生此电压后,将提供完整的DCDC(降压、升压和降压-升压)单片稳压器、控制器、FET驱动器和完全集成的电源模块产品组合,输入电压范围从小于2V到高于120V,可提供<1W至近1kW的功率。
在工业解决方案中,为了便于选择瑞萨电源产品,有多种硬件设计可以参考评估。 每种产品通常都有评估板套件(EVB套件)。 此外,瑞萨电子还提供许多称为成功组合的全电源解决方案硬件设计。 这些可以在特定的工业应用下找到,下面列出了其中的示例。 无论是标准线性稳压器、高度灵活的DC/DC转换器还是完全集成的电源模块,瑞萨电子的产品都是为满足广泛的工业应用而量身定制的。
Software title
|
Software type
|
公司
|
---|---|---|
iSim:PE Offline Simulation Tool iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
|
Simulator | 瑞萨电子 |
PowerCompass™ 多轨设计工具 PowerCompass 工具可帮助用户快速识别符合其特定要求的部件、设置多个导轨、执行高级系统分析,并生成自定义参考设计文件。
|
Simulator | 瑞萨电子 |
2 items
|
ISL81601 is a true bidirectional 4-switch synchronous buck-boost controller for efficient DC-DC power conversion with peak and average current sensing and monitoring at both ends. It provides cycle-by-cycle current limit in both directions while in buck or boost mode, and generates point-of-load (POL) and voltage rail conversions with peak efficiency up to 99%. The controller uses a proprietary buck-boost algorithm that allows inherent peak current sensing for a robust design and produces the smoothest mode transitions between buck, boost and buck-boost. Its proprietary algorithm reduces low frequency ripple at Vout, ensuring minimal disturbances during line or load transients. The algorithm also ensures predictable ripple voltage under all conditions. The ISL81601 features multilayer overcurrent protection (OCP) that helps designers to design a charging/discharging circuit that ensures constant current operation for safe and reliable battery power applications. It is available in 32LD 5mmx5mm QFN and 38LD HTSSOP packages and provides full protection features such OVP, UVP, OTP and OCP. ISL81601 is a 4.5Vin~ 60Vin device and the ISL81401 is a 4.5Vin~40Vin device. The ISL81401A is a low cost unidirectional version of the ISL81401.