图像
瑞萨电子推出的 LED 照明功率控制器可降低交流供电 LED 改装灯成本并提升效率。 瑞萨电子的固态照明接口集成电路支持灵活设计并提供通用平台 — 使用相同驱动器即可设计各种类型的 LED 灯泡。
0-5V Analog/PWM Input |
0-10V Analog Input |
0-10V PWM Input |
RSET |
Max Voltage - 100% Duty Cycle |
Min Duty Cycle |
Turn-off Function |
PWM Output Frequency Range (kHz) |
Pkg. Type |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | |||||||||||
3-in-1 LED Driver Secondary-Side Signal Interface Controller with 0-5V and 0-10V Dimmer Support | Yes | Yes | Yes | Yes | 5V/10V | 0 | Yes | .1 - 5 | SOIC-8 | ||
3-in-1 Secondary-Side Signal Interface Controller | No | Yes | Yes | Yes | 8.5V | Selectable | Yes | .1 - 50 | SOIC-8 | ||
LED Driver Secondary-Side PWM Signal Generator | No | Yes | No | No | 0.6V | 0 | No | .1 - 50 | SOIC-8 | ||
3-in-1 Secondary-Side Signal Interface Controller with Optimized Output Drive | No | Yes | Yes | Yes | 9V | 0 | No | .1 - 50 | SOIC-8 | ||
Highly Programmable 3-in-1 Secondary-Side Signal Interface Controller with Optimized Output Drive | No | Yes | Yes | Yes | Selectable (8.5V -10V) | Selectable (0%-10%) | Yes | .1 - 5 | SOIC-8 | ||
LED Lighting Power Controller | SOP | ||||||||||
LED Lighting Power Controller | SOP | 0.9666 |