The ISL73847SEHDEMO5Z demonstration board demonstrates the performance of the ISL73847SEH dual-phase buck controller in single-phase mode. The board is optimized for a 4.5V to 15V input operation to generate a 25A max, 1V output.
|
|
|
---|---|---|
类型 | 文档标题 | 日期 |
手册 - 开发工具 | PDF 1.96 MB | |
数据手册 | PDF 1.83 MB | |
报告 | PDF 994 KB | |
报告 | PDF 840 KB | |
4 items
|
购买 / 样片 |
|
---|---|
器件号 | |
ISL73847SEHDEMO5Z circle有效 |