Renesas' radiation tolerant data converters offer highly precise resolution with best-in-class performance, including Signal-to-Noise Ratio (SNR), Effective Number of Bits (ENOB), Integral Non-Linearity (INL), and Differential Non-Linearity (DNL). These devices are rated for the full military temperature range of -55 °C to +125 °C and maintain robust operation under Heavy Ion exposure and Total Ionizing Dose.
ADC |
Channels (#) |
Resolution (bits) |
Conversion Rate (Max) (kSPS) |
Power Consumption (mW) |
Analog Supply Voltage (V) |
Integral NonLinearity LSB |
Differential NonLinearity LSB |
SFDR (dBs) (dBs) |
SINAD (dbFS) |
Low Dose Rate (LDR) (krad (Si)) |
Pkg. Type |
DSEE (SEL, SEB, etc.) (MeV*cm2/mg) |
Lead Count (#) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
器件号 | ||||||||||||||
耐辐射 8 通道 14 位 900/480ksps SAR ADC | SAR | 8 | 14 | 900 | 90 | 5 | 0.4 | 0.2 | 100 | 82 | 30, 50 | TQFP | 43 | 48 |
Learn about Intersil's family of radiation-tolerant plastic-package ICs designed to support the emerging field of small satellites that will provide solutions such as high-speed Internet connections to hundreds of millions of users in communities, governments, and businesses worldwide. These ICs deliver rad-tolerance performance at a much lower cost point versus radiation assurance tested Class V (space level) products.