概览

简介

Solution Summary

JTAG ICE advice series has evolved further.
It has all functions which are required for developing actual system.
JTAG ICE debugging tool "adviceXross" has significantly improved response performance by redesigning the hardware. GUI debugger for advice series and enhancing basic functions meet the demands of software development in the increasingly sophisticated and diverse embedded products marketplace.In addition, as support for optimal debugging and test efficiency improvement, it has hypervisor debug function, test automation function and large-capacity trace memory.
Supports the R-Car family.

Features/Benefits

  • Improved debugging speed
    Enhanced debugger responsiveness, high speed JTAG communication and streaming trace function
  • Reduced test manpower by test automation
    Supporting autonomous test by Python script and extended GPIO
  • Support advanced debugging with trace and measurement analysis for complex software environments
    Debugging functions for embedded Linux and multi-core operating systems
    Virtual Memory Environment of MMU and Operation Analysis of parallel processing on multicore processor

Diagrams/Graphics

Hardware & UI

图像

产品对比

应用

应用

  • Automotive
  • Industrial Automation
  • Industrial Cameras
  • Human Machine Interface System

文档

类型 文档标题 日期
手册 PDF 561 KB 日文
1 item

Scene to utilize of adviceXross

Supports debugging of Hypervisor environments where multiple OSs operate on SoC.By setting the guest OS debugging information, it is possible to debugging by specifying a single OS, automatically switch between multiple OSs and debugging them at the same time.

图像
Scene-to-utilize-of-adviceXross

Company Summary

At DTS Insight, we offer customers a range of services that support their business needs, including system development support products in the automotive and embedded systems fields, hardware, firmware, and software development, measurement control systems in the healthcare field, and development by commission in various fields, as well as a system LSI design and solutions service that leverages our collected knowledge to provide total support from OS porting and driver and middleware development through to hardware development.