The RTX-SVMV3-SB adopts the “R-Car V3H2” SoC with low-power implementation of deep learning technology and can use various sensors such as car cameras, radar, and LiDAR to perform high-speed image recognition and processing of surrounding objects.
Features/Benefits
V3H2 Arm® SoC Cortex®-A53 x4 at 1GHz , Cortex-R7 x1 at 800MHz
Interface :
GMSL2 SerDes (MAX96712 x2), Fakra input x 8
HDMI x 1
1000 Base T1 x 2
CAN FD x 2
ISP tuning tool for camera application
IMR maneuvering for surround view and wide-angle view applications
Powerful IMP (Computer Vision) implemented for image recognition