概览

简介

Solution Summary

Winbond provides a total memory solution including NOR Flash, NAND Flash and DRAM suitable for the R-Car family that requires external memory.

Features/Benefits

  • Serial NOR: Quad / Octal SPI, 2Mb~2Gb, 1.8V and 3.3V, 100K cycles endurance
  • Serial NAND: Quad / Octal SPI, 512Mb~4Gb, 1.8V and 3.3V, 100K cycles endurance
  • ONFI NAND: ONFI 1.0, 1Gb~8Gb, 1.8V and 3.3V, 100K cycles endurance
  • SDRAM: DDR1/2/3/4 64Mb~8Gb, LPDDR2/4/4x 512Mb~8Gb
  • HyperRAM™: HyperBus, 32Mb~512Mb, 1.8V
图像

产品对比

应用

应用

  • Instrument Cluster
  • DAS
  • V2X
  • Telematics

文档

类型 文档标题 日期
手册 PDF 747 KB 日文
1 item
Automotive Cluster - Winbond W25M02GV & RH850/D1M2 (Winbond Electronics Corp. Japan)

Winbond Electronics Corp. Japan

Demonstrates the operation of automotive cluster system by the combination of Serial NAND and RH850/D1M2.

A trusted supplier of advanced memory products


From R&D through advanced manufacturing to dedicated customer service, Winbond Electronics Corporation is a total memory solutions provider.

Winbond’s product portfolio consists of specialty DRAM, mobile DRAM, code storage Flash memory, and TrustME®secure Flash memory products. The company serves customers in the communications, consumer electronics, automotive, industrial, and computer peripherals markets, supplying its products directly or via a global network of authorized distributors.

Winbond’s headquarters are in the Central Taiwan Science Park, and it operates wafer fabrication plants in Taichung and Kaohsiung in Taiwan. Subsidiaries in the USA, Japan, Israel, China, Hong Kong and Germany perform marketing operations and provide direct support to customers.

Winbond’s combination of advanced semiconductor technologies developed in-house and close relationships with customers support its position as a trusted supplier of memory products.
图像
R-Car-Patner-[Windbond]

 

图像
Winbond photo