Flexible Software Package Platform Installer
for RA Family
Latest Version (for Windows) FSP Windows Platform Installer
Latest Version (for Linux) FSP Windows Platform Installer
e² studio is an Eclipse-based integrated development environment (IDE) for Renesas MCUs.
The platform installer provided for users of RA Family products will include the Flexible Software Package (FSP) with e² studio.
Download the installer from [Latest Version] above.
* The installer for Linux is available at [See All Versions].
Architecture | Ver. | Released |
---|---|---|
64-bit version | V2024-01.1 | Feb 05, 2024 |
32-bit version (Note1) | V7.8.0 | Apr 20, 2020 |
Note
Installation | Building and Debugging | Generating Code |
---|---|---|
Renesas RA Family e2 studio 2022-07 or higher Quick Start Guide (PDF | English, 日本語) | See the Web page on the FSP(Flexible Software Package) for the RA Family. |
Title |
---|
e² studio FAQs |
Where can I find e² studio tutorial? |
Project Migration from CS+ to e² studio |
本视频介绍了如何在 e² studio 中更改设备
相关资源:
e² studio
See the table below for features of the software and tools available for use with the e² studio on RA-family products.
For an overview of the functions and features of the e² studio, refer to e² studio (the general page).
Tool name | Description |
---|---|
Smart Configurator | A GUI-based tool that provides support for downloading and importing middleware for code generation and configuring various settings |
Smart Browser | A function that allows you to easily search and show the latest version of the hardware manual, technical updates, application notes, and tool news for the Renesas microcontroller you are using |
Supported Compiler | Information on Usage |
---|---|
Open Source GNU Arm Embedded |
|
IAR IAR C/C++ Compiler for ARM |
|
ARM ARM Compiler |
|
Note
Details: QE(Quick and Effective tool solution)
The e² studio supports the development of software for IoT devices to be connectable with Amazon Web Services (AWS) or Microsoft Azure Cloud Computing Service. The e² studio offers the following powerful functions for FreeRTOS or Azure RTOS.
Note