图像
Support for this product is limited to customers who have already adopted these products.
Item | Description |
---|---|
Break |
|
Trace |
|
Parallel Access | Memory in User Program running, Reference/Modification of Internal I/O |
Performance Analysis |
|
Size (mm) | 219x170x54 |
Note: An example of a target device H8S/2100 series. Refer to Information on Accessories for Connecting an Emulator to the System (PDF | English, 日本語) for the details.
Supported MCUs | E6000 Emulator Note1 | Successors | ||
---|---|---|---|---|
Families | Series | Groups | ||
SH | SH7050 | - | HS7050EPI60H | - |
SH7040 | - | HS7040EPI60H | ||
SH7010 | - | HS7010EPI60H HS7040REPI60H |
||
H8S | H8S/2600 | H8S/2678R, H8S/2678, H8S/2668 | HS2678REPI61H | - |
H8S/2655 | HS2655EPI61H | - | ||
H8S/2648, H8S/2646, H8S/2639, H8S/2638, H8S/2636, H8S/2635, H8S/2630, H8S/2607 | HS2646EPI61H | - | ||
H8S/2643, H8S/2633 | HS2633REPI61H | - | ||
H8S/2628, H8S/2615, H8S/2604 | HS2628EPI61H | - | ||
H8S/2612, H8S/2602 | HS2612EPI61H | - | ||
H8S/2500 | H8S/2552, H8S/2556, H8S/2506 | HS2556EPI62H | - | |
H8S/2300 | H8S/2398, H8S/2350, H8S/2355, H8S/2357, H8S/2345 | HS2655EPI61H | - | |
H8S/2378R, H8S/2378, H8S/2368 | HS2678REPI61H | - | ||
H8S/2339, H8S/2329, H8S/2319 | HS2339EPI61H | - | ||
H8S/2200 | H8S/2282 | HS2646EPI61H | - | |
H8S/2264, H8S/2268 | HS2268EPI61H | - | ||
H8S/2258, H8S/2238R/B, H8S/2237, H8S/2227 | HS2633REPI61H | - | ||
H8S/2245 | HS2655EPI61H | - | ||
H8S/2239, H8S/2212, H8S/2214, H8S/2215, H8S/2218 | HS2214EPI62H | - | ||
H8S/2100 | H8S/2168 | HS2168EPI61H | - | |
H8S/2148, H8S/2144, H8S/2144B, H8S/2140B, H8S/2138, H8S/2134, H8S/2134B, H8S/2128, H8S/2124, H8S/2110B, H8S/2111B | HS2140EPI61H | - | ||
H8S/2600 | - | HS2633EPI61H | HS2633REPI61H | |
- | HS2655EPI60H | HS2655EPI61H | ||
- | HS2678EPI61H | HS2678REPI61H | ||
H8S/2500 | - | HS2556EPI61H | HS2556EPI62H | |
H8S/2300 | - | HS2678EPI61H | HS2678REPI61H | |
- | HS2655EPI60H | HS2655EPI61H | ||
- | HS2338EPI61H | HS2339EPI61H | ||
H8S/2200 | - | HS2633EPI61H | HS2633REPI61H | |
- | HS2214EPI61H | HS2214EPI62H | ||
- | HS2655EPI60H | HS2655EPI61H | ||
H8S/2100 | - | HS2148EPI61H HS2148EPI60H HS2195EPI60H |
HS2140EPI61H | |
H8 | H8/300H Tiny | H8/36064G, H8/36077, H8/36079, H8/36912G, H8/36902G, H8/36109, H8/36094, H8/36087, H8/36057, H8/36049, H8/36037, H8/36024, H8/36014, H8/3694, H8/3687, H8/3672, H8/3664N, H8/3664 | HS3664EPI62H (with USB IF) | - |
H8/300L Super Low Power | H8/38002S, H8/38447, H8/38427, H8/3887, H8/3867, H8/3847R, H8/3847S, H8/3827R, H8/3827S, H8/38024, H8/38024S, H8/38024R, H8/38004, H8/3802 | HS38000EPI61H (with USB IF) |
- | |
H8/300H | - | HS3067EPI62H HS3067EPI60H HS3064BEPI61H Note2 HS3052EPI61H Note2 |
- | |
H8/300H Tiny | - | HS3664EPI61H | HS3664EPI62H | |
H8/300 | - | HS3008EPI60H | - | |
H8/300L Super Low Power | - | HS3800EPI60H HS388REPI60H HS3880EPI60H |
HS38000EPI61H | |
H8/300L | - | HS3L08EPI60H HS3644EIP60H |
- | |
AE | *See the product page for the details | HS0AE4XEPI61H |
Notes: