This product is an emulation adapter for RH850/U2B. By using in combination with an exchange adapter (sold separately), you can emulate the target microcomputer to be used.
Debug chip for RH850/U2B is included. The installed debug chip differs depending on the product model name. [ Learn More ]
Note
Item | Description | |
---|---|---|
Product model name | RTE7702500EAB00000J | RTE7702500EAB0K000J |
Emulator supported | E2, IE850A, arious emulators from Renesas Partners | E2, IE850A, arious emulators from Renesas Partners |
Target MCUs | RH850/ U2B24, RH850/U2B10, RH850/U2B6 | RH850/ U2B24, RH850/U2B10 |
Onboard debug chip | R7F702Z20ADBG (Performance configuration) | Onboard debug chip R7F702Z2KADBG (Safety configuration) |
User system connection | Connected to the connecter mounted on the foot pattern of the MCU via an adapter. | Connected to the connecter mounted on the foot pattern of the MCU via an adapter. |
External dimensions | Emulation adapter:61mm×55mm Base board:110mm×120mm | Emulation adapter:61mm×55mm Base board:110mm×120mm |
Weight | Emulation adapter:32g Base board:90g | Emulation adapter:32g Base board:90g |
Conformance with overseas standards | EU:EN55032 Class A, EN55035 USA:FCC part 15 Class A | EU:EN55032 Class A, EN55035 USA:FCC part 15 Class A |
When designing a user system refer to the following descriptions in the Emulation Adapter for the RH850/U2B User's Manual.
For other optional products than the emulation adapter, refer to the user’s manual.