概览

简介

Update: Jan. 9, 2024
Renesas Electronics Corporation

Product Overview

Linux Packages for MPU of the RZ/G3S. Please read the release note before using this product.

Functions

  • Linux kernel
  • Device Drivers

Target Reference Boards

  • RZ/G3S Evaluation Board Kit

History

  • Jan 9, 2024: 5.10-CIP version BSP V1.0.0

目标设备

Download Evaluation Version

Please download BSP from the following link. The ZIP file includes the release note which describes the contents, building procedures and important points of BSP. Please refer to it when you evaluate.

* Note
This product is open source software. It is provided “AS IS” with no warranty and the license is described in the source code. Please check the contents of the license, and carefully consider the applicability of this software to your product.

DownloadDescriptionVersion
RZ/G3S Board Support Package (RTK0EF0045Z95001ZJ-v1.0.0.zip) (ZIP)This is the Linux package and it includes the release note.V1.0.0
RZ/G3S Pre-built Images (RZG3S_BSP1.0.0_Pre-built_Images.zip) (ZIP)Pre-built image for RZ/G3S SMARC EVK.V1.0.0
  • Rlated Document

DownloadDescription
RZ/G3S BSP Manual Set (RTK0EF0045Z96001ZJ-v1.0.0.zip) (ZIP)BSP Manual Set is a software user’s manual that describes the function and interface specifications of driver module. Please refer to it when controlling hardware in each product.