* EL7242C Spice Model *Revision A, January 1996 *Connection In+ * | In- * | | Gnd * | | | Out * | | | | Vcc .subckt EL7242C 1 2 5 7 8 V1 12 5 1.6 R1 13 15 1k R2 14 15 5k R5 11 12 100 C1 15 5 43.3pF D1 14 13 dmod X1 13 11 1 5 comp1 X2 16 12 15 5 comp1 V2 22 5 1.6 R6 23 25 1K R7 24 25 5K R8 21 22 100 C2 25 5 43.3pF D2 24 23 dmod X3 23 21 2 5 comp1 X4 26 25 22 5 comp1 X5 16 26 17 5 And-gate sp 8 7 17 5 spmod sn 7 5 17 5 snmod g1 11 5 13 5 938u g2 21 5 23 5 938u .model dmod d .model spmod vswitch ron=3 roff=2meg von=1 voff=1.5 .model snmod vswitch ron=4 roff=2meg von=3 voff=2 .subckt And-gate inp1 inp2 out-A Vss-A e1 out-A Vss-A table {v(inp1)*v(inp2)} = (0,3.2) (3.2,0) Rout-a out-a vss-a 10meg rinpa inp1 vss-a 10meg rinpb inp2 vss-a 10meg .ends and-gate .subckt comp1 out inp inm vss e1 out vss table {(v(inp)-v(inm))*5000} = (0,0) (3.2,3.2) Rout out vss 10meg Rinp inp vss 10meg Rinm inm vss 10meg .ends comp1 .ends EL7242C *$