*************************************************************************** *************************************************************************** * Renesas RJK0328DPB_01 * * Polarity N-Channel * Ratings 30V/2.10E-03OHMS/60A * * Date Created Mon Apr 11 11:28:00 2011 * Revision 18 Wed Apr 10 14:57:04 2013 * *************************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. *************************************************************************** * NO WARRANTY. * RENESAS AND ITS SUPPLIER DO NOT AND CANNOT WARRANT THE PERFORMANCE * OR RESULTS YOU MAY OBTAIN BY USING THIS SOFTWARE. * AS TO ANY MATTER INCLUDING WITHOUT LIMITATION NONINFRINGEMENT OF THIRD * PARTY RIGHTS, MERCHANTABILITY, INTEGRATION, SATISFACTORY QUALITY, * OR FITNESS FOR ANY PARTICULAR PURPOSE. *************************************************************************** *This product is supported in Renesas VP! *If you are interested in Renesas VP, please access the following website. *http://www.renesas.com/vp * *************************************************************************** .SUBCKT RJK0328DPB_01 DRAIN GATE SOURCE LD DRAIN 5 2e-11 RLD2 DRAIN 5 1.256636 RLD1 5 4 3.2e-05 LG GATE 1 1.73e-09 RLG GATE 1 108.699014 LS SOURCE 8 6.3e-10 RLS2 SOURCE 8 39.584034 RLS1 8 7 0.00019 RDS 7 4 8108108108.10811 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.00121526181818182 TC=0.00388423299793891,1.62100468243759e-05 RBD 9 4 0.000880858440518674 TC=0.00388423299793891,1.62100468243759e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 12658227848.1013 CGS 2 6 6.01e-09 RG 1 2 0.482164 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -30 1852.5 + -25 1852.5 + -24 1852.5 + -23 1852.5 + -22 1852.5 + -21 1852.5 + -20 1852.5 + -19 1852.5 + -18 1852.5 + -17 1852.5 + -16 1852.5 + -15 1852.5 + -14 1852.5 + -13 1852.5 + -12 1852.5 + -11 1852.5 + -10 1852.5 + -9 1852.5 + -8 1852.5 + -7 1852.5 + -6 1852.5 + -5 1852.50 + -4 1729.00 + -3 1605.50 + -2 1482.00 + -1 1358.50 + 0 1235 + 0.1 1153.0 + 0.2 1088.0 + 0.3 1032.0 + 0.4 981.3 + 0.5 933.5 + 0.6 888.4 + 0.7 847.1 + 0.8 810.0 + 0.9 777.7 + 1 749.9 + 2 598.8 + 3 527.7 + 4 482.7 + 5 450.5 + 6 425.7 + 7 405.9 + 8 389.7 + 9 376.0 + 10 365.1 + 11 355.6 + 12 347.7 + 13 341.1 + 14 335.6 + 15 331.0 + 16 327.1 + 17 323.8 + 18 321 + 19 318.6 + 20 316.5 + 21 314.7 + 22 313.2 + 23 311.8 + 24 310.6 + 25 309.6 + 26 308.7 + 27 307.9 + 28 307.1 + 29 306.5 + 30 305.9 .MODEL MINT NMOS(Vto=2.293 Kp=5.5750e+02 Nfs=440000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + Uo=600 Vmax=800) .MODEL DBD D(Bv=34.00 Ibv=1.00E-02 Rs=1E-6 Is=5.48443284652519e-12 + N=1 M=0.45 VJ=0.6 Fc=0.5 Cjo=2.987e-09 Tt=4.86e-09) .ENDS ***************************************************************************