*************************************************************************** *************************************************************************** * Renesas RJK0332DPB_01 * * Polarity N-Channel * Ratings 30V/4.70E-03OHMS/35A * * Date Created Mon Apr 11 11:32:00 2011 * Revision 18 Wed Apr 10 14:57:04 2013 * *************************************************************************** * Model Generated by Transim Technology * Copyright(c) 2004 * All Rights Reserved * UNPUBLISHED LICENSED SOFTWARE * www.transim.com * * Contains Proprietary Information Which * is The Property of Transim or it's licensees. * * Commercial Use or Resale Restricted by * Transim License Agreement. *************************************************************************** * NO WARRANTY. * RENESAS AND ITS SUPPLIER DO NOT AND CANNOT WARRANT THE PERFORMANCE * OR RESULTS YOU MAY OBTAIN BY USING THIS SOFTWARE. * AS TO ANY MATTER INCLUDING WITHOUT LIMITATION NONINFRINGEMENT OF THIRD * PARTY RIGHTS, MERCHANTABILITY, INTEGRATION, SATISFACTORY QUALITY, * OR FITNESS FOR ANY PARTICULAR PURPOSE. *************************************************************************** *This product is supported in Renesas VP! *If you are interested in Renesas VP, please access the following website. *http://www.renesas.com/vp * *************************************************************************** .SUBCKT RJK0332DPB_01 DRAIN GATE SOURCE LD DRAIN 5 2e-11 RLD2 DRAIN 5 1.256636 RLD1 5 4 3.2e-05 LG GATE 1 1.73e-09 RLG GATE 1 108.699014 LS SOURCE 8 6.3e-10 RLS2 SOURCE 8 39.584034 RLS1 8 7 0.00019 RDS 7 4 26557603441.8654 TC=-0.05 RS 6 7 0.0001 RD 3 4 0.00267556254545455 TC=0.00460596815462504,1.37089503073636e-05 RBD 9 4 0.00162426090919126 TC=0.00460596815462504,1.37089503073636e-05 DBD 7 9 DBD M1 3 2 6 6 MINT RGS 2 6 14808891258.3115 CGS 2 6 2.0449e-09 RG 1 2 0.548212 * CGD C11 11 12 1E-12 V11 11 0 0Vdc G11 3 2 VALUE { V(13, 0)*I(V11) } E11 12 0 3 2 1 E12 13 0 TABLE {V(12)} + -30 890.5 + -25 890.5 + -24 890.5 + -23 890.5 + -22 890.5 + -21 890.5 + -20 890.5 + -19 890.5 + -18 890.5 + -17 890.5 + -16 890.5 + -15 890.5 + -14 890.5 + -13 890.5 + -12 890.5 + -11 890.5 + -10 890.5 + -9 890.5 + -8 890.5 + -7 890.5 + -6 890.5 + -5 890.46 + -4 817.13 + -3 743.80 + -2 670.46 + -1 597.13 + 0 523.8 + 0.1 523.8 + 0.2 488.3 + 0.3 459.6 + 0.4 435.7 + 0.5 414.5 + 0.6 395.2 + 0.7 377.7 + 0.8 361.8 + 0.9 347.8 + 1 335.5 + 2 266.6 + 3 233.6 + 4 212.5 + 5 197.2 + 6 185.5 + 7 176.1 + 8 168.2 + 9 161.4 + 10 156.1 + 11 151.3 + 12 147.3 + 13 143.8 + 14 140.9 + 15 138.4 + 16 136.2 + 17 134.4 + 18 132.8 + 19 131.4 + 20 130.2 + 21 129.1 + 22 128.2 + 23 127.3 + 24 126.6 + 25 125.9 + 26 125.3 + 27 124.7 + 28 124.2 + 29 123.7 + 30 123.3 .MODEL MINT NMOS(Vto=2.514 Kp=2.1496e+02 Nfs=490000000000 Eta=0 + Level=3 L=1e-4 W=1e-4 Gamma=0 Phi=0.6 Is=1e-24 + Js=0 Pb=0.8 Cj=0 Cjsw=0 Cgso=0 Cgdo=0 Cgbo=0 + Tox=1e-07 Xj=0 + Uo=600 Vmax=800) .MODEL DBD D(Bv=34.3256 Ibv=0.01 Rs=1E-6 Is=3.72754030045011e-12 + N=1 M=0.48 VJ=0.5 Fc=0.5 Cjo=1.113442e-09 Tt=2.64e-09) .ENDS ***************************************************************************